EL5072 – LEDs
LED | No. | Color | Description | |
|---|---|---|---|---|
Run | 1 | green | This LED indicates the terminal's operating state: | |
Off | State of the EtherCAT State Machine: INIT = initialization of the terminal | |||
Flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | |||
Single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. Outputs remain in safe state | |||
On | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | |||
flickering | State of the EtherCAT State Machine: BOOTSTRAP = function for Firmware updates of the terminal | |||
Up | 2 | green | Off | Supply voltage Up is not present |
On | Supply voltage Up is present, excitation voltage Uexc is switched on | |||
Flashing | Supply voltage Up is present, excitation voltage Uexc is switched off | |||
Digital input ch. 1 | 9 | green | On | Digital input is active |
Excitation error ch. 1 | 10 | red | On | Short circuit on primary side on channel 1 or overload of excitation source was detected. |
Amplitude error ch. 1 | 11 | red | On | Amplitude error on secondary side on channel 1 was detected. |
Excitation error ch. 2 | 12 | red | On | Short circuit on primary side on channel 2 or overload of excitation source was detected. |
Amplitude error ch. 2 | 13 | red | On | Amplitude error on secondary side on channel 2 was detected. |
Digital input ch. 2 | 14 | green | On | Digital input is active |