Technical data
Technical data | EL5072 |
|---|---|
Technology | Inductive displacement sensor interface |
Input connections | LVDT (ratiometric and differential), inductive half bridge, RVDT 2 x digital input (5 VDC to 24 VDC, 2-wire, switching threshold typically 5 V at 3 mA) |
Number of channels | 2 |
Distributed clocks | yes, timestamp for position value can be saved via digital input |
Excitation voltage Uexc | optionally 0.5 Vrms to 7 Vrms (1.5 VPP to 20 VPP), common for both channels |
Total excitation current | max. 50 mArms (140 mAPP) |
Excitation frequency (sine) | 1 kHz to 20 kHz, adjustable, common for both channels |
Resolution | 24 bit, 32 bit representation |
Measuring signal range USIG | max. 7 Vrms (automatic setting) |
Conversion time | 100 µs/10 kSps at max. 13 kHz |
Electrical isolation | 500 V (E-bus/field voltage) |
Current consumption power contacts | 40 mA typ.+ load |
Current consumption via E-bus | 200 mA typ. |
Special features | Short circuit and overload detection, amplitude error per channel, set and save digital input for position value |
Weight | app. 60 g |
Permissible ambient temperature range during operation | 0°C ... +55°C |
Permissible ambient temperature range during storage | -25°C ... +85°C |
Permissible relative air humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Mounting | on 35 mm support rail according to EN 60715 |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals / markings* | CE, EAC, UKCA, cULus |
*) Real applicable approvals/markings see type plate on the side (product marking).