Diagnostic data
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x37 (55dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | UINT8 | RO | 0x32 (50dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | FALSE |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[28] | RO |
|
... | ... | ... |
|
|
|
10F3:37 | Diagnosis Message 050 | Message 50 | OCTET-STRING[28] | RO |
|
Index 10F8 Actual Time Stamp
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F8:0 |
Actual Time Stamp |
Time stamp |
UINT64 |
RO |
|
Index A0p8 FB BiSS-C Diag data (for Ch.1, p = 0; Ch.2, p = 1)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A0p8:0 | FB BiSS-C Diag data | Max. Subindex | UINT8 | RO | 0x11 (17dec) |
A0p8:01 | Power Supply Present | Power Supply present | BOOLEAN | RO | FALSE |
A0p8:02 | Error | Error occured | BOOLEAN | RO | FALSE |
A0p8:03 | SCD Error | Sync Data Error occurred | BOOLEAN | RO | FALSE |
A0p8:04 | WD Error | Watch Dog Error occurred | BOOLEAN | RO | FALSE |
A0p8:05 | Data valid | Valid data present | BOOLEAN | RO | FALSE |
A0p8:11 | Data raw value | Position value without invertion and offset | UINT64 | RO | 00 00 00 00 00 00 00 00 |