Data transfer

A clock is provided by the subsequent electronics for the synchronization of the data transmission. In the idle state the clock line is at the HIGH level.

Clock frequency – cable length

With the runtime compensation used in the terminals of the EL503x series, a maximum cable length of 100 m is possible at a clock frequency of 8 MHz. Appropriate cables and connectors must be used to ensure proper operation.

Data transfer 1:

Further information on EnDat technology

Further notes and information on EnDat technology from HEIDENHAIN can be found at http://www.heidenhain.de
**) Source: Dr. Johannes HEIDENHAIN GmbH