Connection technology

Connection technology 1:

EnDat-02 encoder connection**

EnDat-02 encoders can have a plug-in cable module (e.g. LC 415 [Heidenhain]). The customer decides on the design of the adapter cable whether the device is operated with incremental signals or without incremental signals.**

If an adapter cable without incremental signals is selected for the EnDat-02 encoder, the clock frequency of 8 MHz can be realized and the terminals of the EL503x series can be used.

**) Source: Dr. Johannes HEIDENHAIN GmbH

Data transmission from incremental or absolute measuring transducers to terminals of the EL503x series can be carried out with a single shielded 8-wire cable (see following figure).

Connection technology 2:Fig.14: Connection of measuring transducer and e.g. EL5032