Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL5032 | |||
---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
01 - 10* | 06 | EL5032-0000-0021 | 2012/11 |
07 |
| 2013/01 | |
EL5032-0000/0023 | 2012/08 | ||
08 |
| 2013/01 | |
09 |
| 2013/02 | |
11 |
| 2014/04 | |
12 |
| 2014/07 | |
13 | EL5032-0000/0024 | 2015/06 | |
14 | EL5032-0000/0025 | 2015/06 | |
EL5032-0000/0026 | 2016/04 | ||
15 | EL5032-0000/0027 | 2018/07 | |
16* | EL5032-0000/0028 | 2023/08 |
EL5032‑0090 | |||
---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
07 - 10* | 15 | EL5032-0090/0016 | 2018/07 |
16* | EL5032-0090/0017 | 2023/08 |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.