Technical data
EnDat-2.2 interface | EL5032 |
|---|---|
Technology | EnDat 2.2 interface (order designation EnDat22) |
Number of channels | 2 |
Encoder connection, encoder clock frequency | D+, D-, C+, C-; 8 MHz |
Commands |
|
Resolution | max. 48 bit for position value |
Function and communication | EL5032 |
|---|---|
Distributed Clocks |
|
Special features |
|
Configuration | via EtherCAT master/CoE |
Supply and potentials | EL5032 |
|---|---|
Power supply | 24 V via power contacts |
Nominal voltage | 24 V at power contact, encoder supply included in the installation, sum current max. 0.5 A for both channels |
Current consumption power contacts | typ. 150 mA |
Encoder operating voltage/ | optionally 5 VDC or 9 VDC |
Electrical isolation | 500 V (E-bus/field voltage) |
Current consumption via E-bus | 120 mA typ. |
Environmental conditions | EL5032 |
|---|---|
Permissible ambient temperature range during operation | 0°C... +55°C |
Permissible ambient temperature range during storage | -25°C... +85°C |
Permissible relative air humidity | 95%, no condensation |
General data | EL5032 |
|---|---|
Weight | app. 50 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
Installation | on 35 mm mounting rail, conforms to EN 60715 |
Installation position | variable |
Standards and approvals | EL5032 |
|---|---|
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Approvals/markings | CE, EAC, UKCA |
*) Real applicable approvals/markings see type plate on the side (product marking).