Documentation issue status

Version

Comment

3.1.0

  • Update chapter “Introduction” and “LEDs and Connection”

3.0.0

  • Chapter “EL503x series overview” added
  • Update structure

2.9

  • Update Technical data
  • Chapter "Note on power supply" added
  • Update chapter "Process data"
  • Chapter "Filter operation" and "Velocity measurement" added
  • Update chapter "Overview of the commands and samples"
  • Update chapter "EL5032-00x0 – Object description and parameterization"
  • Update chapter "EL5032-0090 – TwinSAFE SC"
  • Update revision status
  • Structural update

2.8

  • Update chapter "Product description
  • • Chapter "Disposal" added
  • • Chapter "TwinCAT Quick-Start" added
  • • Structural update

2.7

  • Update chapter "Basics of EnDat 2.2 technology"
  • Update chapter "Object description and parameterization"
  • Structural update

2.6

  • Update chapter "Technical data"
  • Update chapter "LEDs and connection"
  • Structural update

2.5

  • Update chapter "Technical data"
  • Update revision status
  • Structural update

2.4

  • Update chapter "Basics of EnDat 2.2 technology"
  • Structural update

2.3

  • EL5032-0090 added
  • Structural update
  • Update revision status

2.2

  • Update chapter "Basics of EnDat 2.2 technology"
  • Update revision status
  • Structural update

2.1

  • Update chapter "Notes on the documentation"
  • Update chapter "Technical data"
  • Note on ESD protection added
  • Chapter "Installation instructions for enhanced mechanical load capacity" added
  • Chapter "ATEX - special conditions" replaced by chapter "ATEX - special conditions (standard temperature range)"
  • Update chapter "TwinCAT 2.1x" -> "TwinCAT Development Environment"
  • Update chapter "Diagnosis"
  • Update revision status

2.0

  • Migration

1.2

  • Structural update
  • Update chapter "Technical data"
  • Revision status updated

1.0.1

  • Complements, corrections

1.0

  • Complements, corrections, 1st public issue

0.3

  • Complements, corrections

0.2

  • Complements, corrections

0.1

  • Provisional documentation for EL5032