Diagnostic data
Index 10F3 Diagnosis History
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F3:0 |
Diagnosis History |
Maximum subindex |
UINT8 |
RO |
> 55 < |
|
10F3:01 |
Maximum Messages |
Maximum number of stored messages |
UINT8 |
RO |
0x32 (50dec) |
|
10F3:02 |
Newest Message |
Subindex of the latest message |
UINT8 |
RO |
0x00 (0dec) |
|
10F3:03 |
Newest Acknowledged Message |
Subindex of the last confirmed message |
UINT8 |
RW |
0x00 (0dec) |
|
10F3:04 |
New Messages Available |
Indicates that a new message is available |
BOOLEAN |
RO |
FALSE |
|
10F3:05 |
Flags |
not used |
UINT16 |
RW |
0x0000 (0dec) |
|
10F3:06 |
Diagnosis Message 001 |
Message 1 |
OCTET-STRING[28] |
RO |
|
|
... |
... |
... |
|
|
|
|
10F3:37 |
Diagnosis Message 050 |
Message 50 |
OCTET-STRING[28] |
RO |
|
Index 10F8 Actual Time Stamp
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F8:0 |
Actual Time Stamp |
Time stamp |
UINT64 |
RO |
|
Index A008 FB EnDat Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A008:0 | FB EnDat Diag data | Max. subindex | UINT8 | RO | > 67 < |
A008:01 | Warning | Warning bit of the EnDat protocol
| BOOLEAN | RO | FALSE |
A008:02 | Error 1 | Error 2 bit of the EnDat protocol
| BOOLEAN | RO | FALSE |
A008:03 | Error 2 (active low) | Error 2 bit of the EnDat protocol
| BOOLEAN | RO | FALSE |
A008:04 | Reference Mark |
| BOOLEAN | RO | FALSE |
A008:11 | CRC Error Position counter | Incremented with each "CRC Error Position" | UINT16 | RW | 0x0000 (0dec) |
A008:12 | CRC Error Z1 counter | Incremented with each "CRC error additional information 1" | UINT16 | RW | 0x0000 (0dec) |
A008:13 | CRC Error Z2 counter | Incremented with each "CRC error additional information 2" | UINT16 | RW | 0x0000 (0dec) |
A008:21 | Light source error | Lighting
| BOOLEAN | RO | FALSE |
A008:22 | Signal amplitude error | Signal amplitude
| BOOLEAN | RO | FALSE |
A008:23 | Position error | Position
| BOOLEAN | RO | FALSE |
A008:24 | Overvoltage error | Overvoltage
| BOOLEAN | RO | FALSE |
A008:25 | Undervoltage error | Undervoltage
| BOOLEAN | RO | FALSE |
A008:26 | Overcurrent error | Overcurrent
| BOOLEAN | RO | FALSE |
A008:27 | Battery error | Battery
| BOOLEAN | RO | FALSE |
A008:31 | Frequency warning | Frequency collision
| BOOLEAN | RO | FALSE |
A008:32 | Temperature warning | Overtemperature
| BOOLEAN | RO | FALSE |
A008:33 | Light source warning | Lighting control reserve
| BOOLEAN | RO | FALSE |
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A008:34 | Battery warning | Battery charge level
| BOOLEAN | RO | FALSE |
A008:35 | Reference mark warning | Reference point
| BOOLEAN | RO | FALSE |
A008:36 | Acyclic mode warning | Cyclic operation
| BOOLEAN | RO | FALSE |
A008:37 | Limit position warning | Limit position
| BOOLEAN | RO | FALSE |
A008:38 | Not ready warning | Readiness
| BOOLEAN | RO | FALSE |
A008:39 | Diagnostic warning | Diagnosis
| BOOLEAN | RO | FALSE |
A008:41 | Temperature sensor 1 (extern) | Temperature sensor 1 (0x8000 is output if not supported) | INT16 | RO | 0x8000 |
A008:42 | Temperature sensor 2 (extern) | Temperature sensor 1 (0x8000 is output if not supported) | INT16 | RO | 0x8000 |
A008:43 | Position raw value | Position value without inversion and offset | UINT64 | RO | 00 00 00 00 00 00 00 00 |