Technical data
| EnDat 2.2 interface | EL5031‑0011 | 
|---|---|
| Technology | EnDat 2.2 interface (order designation EnDat22) | 
| Number of channels | 1 | 
| Encoder connection, encoder clock frequency | D+, D-, C+, C-; 8 MHz | 
| Commands | 
 | 
| Resolution | max. 48 bits for position value | 
| Function and communication | EL5031-0011 | 
|---|---|
| Distributed Clocks | yes | 
| Oversampling factor | n = 1 ... 50 selectable for 32-bit position data; | 
| Cycle time | min. 500 µs | 
| Conversion time | min. 25 µs / 40 ksps | 
| Special features | 
 | 
| Configuration | via EtherCAT master/CoE | 
| Supply and potentials | EL5031‑0011 | 
|---|---|
| Power supply | 24 V via power contacts | 
| Nominal voltage | 24 V at power contact, encoder supply included in the installation, max. 0.5 A | 
| Current consumption power contacts | typ. 150 mA + load | 
| Encoder operating voltage/ | optionally 5 VDC or 9 VDC | 
| Electrical isolation | 500 V (E-bus/field voltage) | 
| Current consumption via E-bus | 120 mA typ. | 
| Environmental conditions | EL5031‑0011 | 
|---|---|
| Permissible ambient temperature range during operation | 0°C ... +55°C | 
| Permissible ambient temperature range during storage | -25°C ... +85°C | 
| Permissible relative air humidity | 95%, no condensation | 
| General data | EL5031-0011 | 
|---|---|
| Weight | app. 50 g | 
| Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | 
| Installation | on 35 mm mounting rail, conforms to EN 60715 | 
| Installation position | variable | 
| Standards and approvals | EL5031-0011 | 
|---|---|
| Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | 
| EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 | 
| Protection rating | IP20 | 
| Approvals/markings | CE, EAC, UKCA, cULus | 
*) Real applicable approvals/markings see type plate on the side (product marking).