Information / diagnostic data
Index A000 ENC Diag data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
A000:0 | ENC Diag data | Maximum subindex | UINT8 | RO | 0x12 (18dec) |
A000:11 | Frequency error counter | Number of "frequency" errors | UINT16 | RO | 0x0000 (0dec) |
A000:12 | Amplitude error counter | Number of "amplitude" errors | UINT16 | RO | 0x0000 (0dec) |