Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL5021 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
00 - 09* | 01 | EL5021-0000-0016 | 2010/07 |
EL5021-0000-0017 | 2010/09 | ||
02 |
| 2010/09 | |
03 |
| 2011/03 | |
04 |
| 2012/07 | |
EL5021-0000-0018 | 2012/08 | ||
EL5021-0000-0019 | 2014/11 | ||
05 | EL5021-0000-0020 | 2015/03 | |
EL5021-0000-0021 | 2016/05 | ||
07* | EL5021-0000-0022 | 2019/12 | |
EL5021-0090 | |||
|---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
07 - 09* | 06 | EL5021-0090-0018 | 2017/05 |
EL5021-0090-0019 | 2016/05 | ||
07* |
| 2019/12 | |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.