EL5021-00x0 - Connection

Notice | |
Encoder supply via the terminal The encoder supply voltage can be taken from the terminal points 4 (5 V) and 8 (0 V). |
Terminal point | Meaning | |
---|---|---|
Name | No. | |
A/Sin+ | 1 | Input encoder, channel A |
B/Cos+ | 2 | Input encoder, channel B |
C | 3 | Input encoder, channel C |
5 V Up encoder | 4 | Output 5 V / 500 mA for encoder |
A/Sin- | 5 | Input encoder, channel A |
B/Cos- | 6 | Input encoder, channel B |
C | 7 | Input encoder, channel C |
0 V encoder | 8 | Output for encoder, GND |
The differential inputs A/A, B/B and C/C are internally provided with a 120 Ohm termination resistor.
The differential signals are each expected with a 1 Vpp level with a 2.5 V averaged voltage relative to the encoder supply voltage.

![]() | Shielding If the sensor has a shielded cable, the shield must be connected to an external earthing point. The EL5021 has no shield connection point. |