Technical data
Encoder | EL5021-0090 |
|---|---|
Number of channels | 1 |
Encoder connection | A+/Sin+, A-/Sin- |
Position specification | 32 bits (period counter + period portion, adjustable) |
Period counter | 19 ... 24 bits according to setting, default: 22 bits |
Period resolution | 8 ... 13 bits (256 ... 8192 steps per period), |
Signal frequency | max. 250 kHz @ 10-bit period resolution Sampling of the input signals with 70 MHz |
Function and communication | EL5021-0090 |
|---|---|
min. sampling rate/cycle time | 80 µs |
Sampling | EtherCAT-synchronously or Distributed Clocks triggered |
Distributed Clocks | yes |
Functions |
|
Supply and potentials | EL5021-0090 |
|---|---|
Power supply for the electronics | via the power contacts, approx. 50 mA without external encoder |
Current consumption via E-bus | typ. 120 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Encoder operating voltage/ | 5 V (-5% / +10%), max. 0.5 A (short-circuit proof) |
Environmental conditions | EL5021-0090 |
|---|---|
Permissible ambient temperature range during operation | -25°C ... +55°C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative air humidity | 95%, no condensation |
General data | EL5021-0090 |
|---|---|
MTBF (+55°C) | > 1,205,000 h |
Weight | approx. 50 g |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail, conforms to EN 60715 | |
Installation position | variable |
Standards and approvals | EL5021-0090 |
|---|---|
Enhanced mechanical load capacity | Yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Approvals/markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |