Objects TwinSAFE Single Channel (EL5001-0090)

Index 1601 TSC RxPDO-Map Master Message

Index (hex)

Name

Meaning

Data type

Flags

Default

1601:0

TSC RxPDO-Map Master Message

PDO Mapping RxPDO 17

UINT8

RO

0x04 (4dec)

1601:01

SubIndex 001

1. PDO Mapping entry (object 0x7010 (TSC Master Frame Elements), entry 0x01 (TSC___Master Cmd))

UINT32

RO

0x7010:01, 8

1601:02

SubIndex 002

2. PDO Mapping entry (8 bits align)

UINT32

RO

0x0000:00, 8

1601:03

SubIndex 003

3. PDO Mapping entry (object 0x7010 (TSC Master Frame Elements), entry 0x03 (TSC__Master CRC_0))

UINT32

RO

0x7010:03, 16

1601:04

SubIndex 004

4. PDO Mapping entry (object 0x7010 (TSC Master Frame Elements), entry 0x02 (TSC__Master ConnID))

UINT32

RO

0x7010:02, 16

Index 1A01 TSC TxPDO-Map Slave Message

Index (hex)

Name

Meaning

Data type

Flags

Default

1A01:0

TSC TxPDO-Map Slave Message

PDO Mapping TxPDO

UINT8

RW

0x06 (6dez)

1A01:01

SubIndex 001

1. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x01 (TSC___Slave Cmd))

UINT32

RW

0x6010:01, 8

1A01:02

SubIndex 002

2. PDO Mapping entry (object 0x6000 (ENC Inputs), entry 0x1D (Counter value))

UINT32

RW

0x6000:11, 16

1A01:03

SubIndex 003

3. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x03 (TSC__Slave CRC_0))

UINT32

RW

0x6010:03, 16

1A01:04

SubIndex 004

4. PDO Mapping entry (16 bits align)

UINT32

 

0x0000:00, 16

1A01:05

SubIndex 005

5. PDO Mapping entry (object 0x6010 (TSC Slave Frame Elements), entry 0x04 (TSC___Slave CRC_1))

UINT32

RW

0x6010:04, 16

1A01:06

SubIndex 006

6. PDO Mapping entry (object 0x6010 (TSC Slave ConnID), entry 0x02 (TSC__Slave ConnID))

UINT32

RW

0x6010:02, 16

Index 6010 TSC Slave Frame Elements

Index (hex)

Name

Meaning

Data type

Flags

Default

6010:0

TSC Slave Frame Elements

Maximum subindex

UINT8

RO

0x06 (6dec)

6010:01

TSC__Slave Cmd

reserved

UINT8

RO

0x00 (0dec)

6010:02

TSC__Slave ConnID

reserved

UINT16

RO

0x0000 (0dec)

6010:03

TSC__Slave CRC_0

reserved

UINT16

RO

0x0000 (0dec)

6010:04

TSC__Slave CRC_1

reserved

UINT16

RO

0x0000 (0dec)

6010:05

TSC__Slave CRC_2

reserved

UINT16

RO

0x0000 (0dec)

6010:06

TSC__Slave CRC_3

reserved

UINT16

RO

0x0000 (0dec)

Index 7010 TSC Master Frame Elements

Index (hex)

Name

Meaning

Data type

Flags

Default

7010:0

TSC Master Frame Elements

Maximaler Subindex

UINT8

RO

0x03 (3dec)

7010:01

TSC__Master Cmd

reserved

UINT8

RO

0x00 (0dec)

7010:02

TSC__Master ConnID

reserved

UINT16

RO

0x0000 (0dec)

7010:03

TSC__Master CRC_0

reserved

UINT16

RO

0x0000 (0dec)

Index 8010 TSC Settings

Index (hex)

Name

Meaning

Data type

Flags

Default

8010:0

TSC Settings

Max. Subindex

UINT8

RO

0x02 (2dec)

8010:01

Address

TwinSAFE SC Address

UINT16

RO

0x0000 (0dec)

8010:02

Connection Mode

Selection of the TwinSAFE SC CRC

UINT32

RO

0x00000000 (0dec)

97039dec

TwinSAFE SC CRC1 master

153375dec

TwinSAFE SC CRC2 master

20469 dec

TwinSAFE SC CRC3 master

283633dec

TwinSAFE SC CRC4 master

389589dec

TwinSAFE SC CRC5 master

419387dec

TwinSAFE SC CRC6 master

506061dec

TwinSAFE SC CRC7 master

582077dec

TwinSAFE SC CRC8 master