Technical data
Technical data | EL5001‑0090 |
|---|---|
Encoder connection | Binary input: D+, D-; Binary output: Cl+, Cl- |
Power supply of the internal SSI electronics | 24 VDC via the power contacts |
Current consumption from the power contacts (without encoder) | typically 20 mA (without encoder) |
Encoder supply | 24 VDC via power contacts |
Data transfer rate | adjustable up to 1 MHz (500 kHz preset) |
Serial input | 24-bit width (adjustable) |
Data direction | Read |
Distributed Clocks | yes |
Signal output | Differential signal (RS422) |
Signal input | Differential signal (RS422) |
Power supply for the electronics | via the E-bus |
Current consumption via E-bus | typ. 120 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Special features | TwinSAFE SC, baud rate, coding and data length adjustable, integrated velocity calculation (from FW02, revision 0017) |
MTBF (+55 °C) | > 1,600,000 h |
Configuration | via TwinCAT System Manager |
Weight | approx. 55 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C |
Permissible ambient temperature range during storage | -40 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail, conforms to EN 60715 | |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable |
Approvals/markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |