Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave:
| UINT32 | RO | 0x01F51389 (32838537dec) |
Index 1008 Device name
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1008:0 |
Device name |
Device name of the EtherCAT slave |
STRING |
RO |
EL5001-0011 |
Index 1009 Hardware version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
- |
Index 100A Software version
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
- |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x13893052 (327757906dec) |
1018:03 | Revision | Revision number of the EtherCAT slave:
| UINT32 | RO | 0x0010000B (1048587dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave:
| UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 1801 SSI TxPDO-Par Timest.
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1801:0 |
SSI TxPDO-Par Timest. |
PDO parameter TxPDO 2 |
UINT8 |
RO |
0x06 (6dec) |
1801:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 2 |
OCTET-STRING[2] |
RO |
02 1A |
Index 1802 SSI TxPDO-Par Timest. comp.
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1802:0 |
SSI TxPDO-Par Timest. comp. |
PDO parameter TxPDO 3 |
UINT8 |
RO |
0x06 (6dec) |
1802:06 |
Exclude TxPDOs |
Specifies the TxPDOs (index of TxPDO mapping objects) that must not be transferred together with TxPDO 3 |
OCTET-STRING[2] |
RO |
01 1A |
Index 1A00 SSI TxPDO-Map Inputs
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A00:0 |
SSI TxPDO Map Inputs |
PDO Mapping TxPDO 1 |
UINT8 |
RO |
0x09 (9dec) |
1A00:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x01 (Data error)) |
UINT32 |
RO |
0x6000:01, 1 |
1A00:02 |
SubIndex 002 |
2. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x02 (Frame error)) |
UINT32 |
RO |
0x6000:02, 1 |
1A00:03 |
SubIndex 003 |
3. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x03 (Power failure)) |
UINT32 |
RO |
0x6000:03, 1 |
1A00:04 |
SubIndex 004 |
4. PDO Mapping entry (5 bits align) |
UINT32 |
RO |
0x0000:00, 5 |
1A00:05 |
SubIndex 005 |
5. PDO Mapping entry (5 bits align) |
UINT32 |
RO |
0x0000:00, 5 |
1A00:06 |
SubIndex 006 |
6. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x0E (Sync error)) |
UINT32 |
RO |
0x6000:0E, 1 |
1A00:07 |
SubIndex 007 |
7. PDO Mapping entry (object 0x1800, entry 0x07) |
UINT32 |
RO |
0x1800:07, 1 |
1A00:08 |
SubIndex 008 |
8. PDO Mapping entry (object 0x1800, entry 0x09) |
UINT32 |
RO |
0x1800:09, 1 |
1A00:09 |
SubIndex 009 |
9. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x11 (Counter value)) |
UINT32 |
RO |
0x6000:11, 32 |
Index 1A01 SSI TxPDO-Map Timest.
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A01:0 |
SSI TxPDO-Map Timest. |
PDO Mapping TxPDO 2 |
UINT8 |
RO |
0x01 (1dec) |
1A01:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x12 (Timestamp)) |
UINT32 |
RO |
0x6000:12, 64 |
Index 1A02 SSI TxPDO-map Timest. comp.
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1A02:0 |
SSI TxPDO-Map Timest. comp. |
PDO Mapping TxPDO 3 |
UINT8 |
RO |
0x01 (1dec) |
1A02:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x6000 (SSI Inputs), entry 0x12 (Timestamp)) |
UINT32 |
RO |
0x6000:12, 32 |
Index 1C00 Sync manager type
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RW |
0x00 (0dec) |
Index 1C13 TxPDO assign
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1C13:0 |
TxPDO assign |
PDO Assign Inputs |
UINT8 |
RW |
0x01 (1dec) |
1C13:01 |
SubIndex 001 |
1. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x1A00 (6656dec) |
1C13:02 |
SubIndex 002 |
2. allocated TxPDO (contains the index of the associated TxPDO mapping object) |
UINT16 |
RW |
0x0000 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0xC007 (49159dec) |
1C33:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x0000FDE8 (65000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and availability of the inputs for the master (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time | - | UINT32 | RO | 0x00000000 (0dec) |
1C33:08 | Command | With this entry the real required process data provision time can be measured.
The entries 0x1C33:03, 0x1C33:06, 0x1C33:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C33:09 | Maximum Delay time | Time between SYNC1 event and reading of the inputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F000:0 |
Modular device profile |
General information for the modular device profile |
UINT8 |
RO |
0x02 (2dec) |
F000:01 |
Module index distance |
Index distance of the objects of the individual channels |
UINT16 |
RO |
0x0010 (16dec) |
F000:02 |
Maximum number of modules |
Number of channels |
UINT16 |
RO |
0x0001 (1dec) |
Index F008 Code word
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F008:0 |
Code word |
reserved |
UINT32 |
RW |
0x00000000 (0dec) |
Index F010 Module list
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
F010:0 |
Module list |
Length of this object |
UINT8 |
RW |
0x01 (1dec) |
F010:01 |
SubIndex 001 |
- |
UINT32 |
RW |
0x000001F5 (501dec) |