EL5002 - LEDs and connection
Connection | ||
---|---|---|
Terminal point | No. | Comment |
D1+ | 1 | SSI data input Data 1+ |
CL1+ | 2 | Clock output Cock 1+ |
D2+ | 3 | SSI data input Data 2+ |
CL2+ | 4 | Clock output Clock 2+ |
D1- | 5 | SSI data input Data 1- |
CL1- | 6 | Clock output Clock 1- |
D2- | 7 | SSI data input Data 2- |
CL2- | 8 | Clock output Clock 2- |
LEDs | |||
---|---|---|---|
LED | Color | Meaning | |
RUN | green | These LEDs indicate the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
flickering | State of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the terminal | ||
Data channel 1 | green | on | Data is received from the encoder on channel 1. |
Data channel 2 | green | on | Data is received from the encoder on channel 2. |