Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL5001 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
05 | 08 | EL5001-0000-0000 | 2005/01 |
05 - 06 | 09 |
| 2005/03 |
07 - 08 | 10 |
| 2005/07 |
09 - 26* | 11 | EL5001-0000-1017 | 2009/10 |
12* |
| 2010/11 | |
EL5001-0000-1018 | 2012/06 | ||
EL5001-0000-1019 | 2012/09 | ||
EL5001-0000-1020 | 2012/06 | ||
EL5001-0000-1021 | 2014/11 |
EL5001‑0011 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
01 - 07 | 01 | EL5001-0011-0016 | 2009/04 |
EL5001-0011-0017 | 2012/06 | ||
EL5001-0011-0018 | 2012/12 | ||
02 | EL5001-0011-0019 | 2013/04 | |
08 - 15* | 03* | EL5001-0011-0020 | 2014/11 |
EL5001‑0090 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
22 - 29* | 01 | EL5001-0090-0016 | 2018/10 |
02* | EL5001-0090-0017 | 2023/09 |
EL5002 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
00 - 11* | 01 | EL5002-0000-0016 | 2009/10 |
02 | EL5002-0000-0017 | 2011/02 | |
EL5002-0000-0018 | 2012/10 | ||
EL5002-0000-0019 | 2014/11 | ||
03* | EL5002-0000-0020 | 2018/01 |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available.