Function principles and notes
The minimum EtherCAT cycle time for the EL5001-0011 is 100 µs.
SSI principles
The EL5001-0011 is designed for passive reading of SSI data words between an SSI master and slave. It therefore has no 120 Ω termination resistors.
 Fig.145: Schematic diagram
Fig.145: Schematic diagramThe EL5001-0011 cannot be operated with SingleEnded signals.
History
The EL5001-0011 replaces the EL5001-0010. The process images are not compatible. The EL5001-0011 offers the following improved features:
- automatic frequency detection 125 kHz - 1 MHz
- min. pause time between 2 telegrams 20 µs
- configurable data width 1 - 32 bit
- PowerFail bit can be activated by the encoder
- gray or dual coding