Technical data
Technical data | EL5001-0011 |
---|---|
Encoder connection | Data input: D+, D-; clock input: Cl+, Cl-; RS422 differential signal |
Supply of power to the internal SSI electronics | 24 VDC via the power contacts |
Encoder supply | 24 VDC via the power contacts |
Input frequency/clock rate | 125 KHz - 1 MHz, automatically set |
Data width | 1 – 32 bits |
Coding | Gray, dual |
Power Fail Bit | activatable |
Distributed Clocks | yes |
Supply voltage for electronics | via the E-bus |
Current consumption via E-bus | typ. 130 mA |
Electrical isolation | 500 V (E-bus/field voltage) |
Configuration | via TwinCAT System Manager |
Weight | approx. 100 g |
Permissible ambient temperature range during operation | -25°C ... +60°C |
Permissible ambient temperature range during storage | -40°C ... +85°C |
Permissible relative humidity | 95%, no condensation |
Dimensions (W x H x D) | approx. 27 mm x 100 mm x 70 mm (width aligned: 24 mm) |
on 35 mm mounting rail conforms to EN 60715 | |
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection class | IP20 |
Installation position | variable |
Approvals/markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |