Technical data
Technical data | EL5001 | EL5002 |
---|---|---|
Encoder connection | binary input: D+, D-; binary output: Cl+, Cl- | |
Supply of power to the internal SSI electronics | 24 VDC via the power contacts | |
Current consumption from the power contacts (without encoder) | typically 20 mA (without sensor load current) | |
Encoder supply | 24 VDC via power contacts | if necessary, via EL91xx potential distributor terminal |
Data transfer rate | adjustable up to 1 MHz (500 kHz preset) | |
Serial input | 24 bit width (adjustable) | |
Data direction | Read | |
Distributed Clocks | yes (from FW11) | yes |
Signal output | Differential signal (RS422) | |
Signal input | Differential signal (RS422) | |
Supply voltage for electronics | via the E-bus | |
Current consumption via E-bus | typ. 120 mA | typ. 130 mA |
Electrical isolation | 500 V (E-bus/field voltage) | |
Bit width in process image | default: Inputs 1 x 32-bit data, 1 x 8-bit status | |
Configuration | via TwinCAT System Manager | |
Weight | approx. 55 g | |
Permissible ambient temperature range during operation | -25°C ... +60°C | |
Permissible ambient temperature range during storage | -40°C ... +85°C | |
Permissible relative humidity | 95%, no condensation | |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |
on 35 mm mounting rail conforms to EN 60715 | ||
Enhanced mechanical load capacity | yes, | |
Vibration/shock resistance | conforms to EN 60068-2-6/EN 60068-2-27 | |
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |
Protection class | IP20 | |
Installation position | variable | |
Approvals/markings* |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |