TwinCAT tree

The operating principle of the EL47xx in conjunction with SYNC0 and SYNC1 pulses was already described in section "Basic Function Principles". This section describes the application of the Beckhoff TwinCAT System Manager for setting the parameters.

Once the terminal has been scanned in, the following tree structure appears (see Fig. TwinCAT tree EL4732).

TwinCAT tree 1:Fig.169: TwinCAT tree EL4732

Ch1/Ch2 CycleCount and Ch1/Ch2 Value

Each EL4732 record contains a CycleCounter for each channel that is incremented with each record, and n analog measured values with a width of 2 bytes each. With an oversampling factor of n = 25 a record therefore consists of a 16-bit CycleCounter (overflowing) and 25 16-bit samples per channel. The CycleCounter in the higher-level control system can be used to verify the consistency of the record transfer.

By default the EL47xx is set to n = 1, resulting in the process image shown in Fig. TwinCAT tree EL4732.

WcState 0/1 (Online tab)

Boolean variable indicating the working counter status of the terminal. An invalid working counter (value: 1) is displayed if the EtherCAT slave with its EtherCAT slave controller (ESC) did not read or write process data from or to the EtherCAT frame read.

TwinCAT tree 2:Fig.171: WCState, Online tab

InfoData, State

Shows the online status (EtherCAT state machine) of the terminal.

TwinCAT tree 3:Fig.172: InfoData, State, Online tab

Value

Description

0x___1

Slave in 'INIT' state

0x___2

Slave in 'PREOP' state

0x___3

Slave in 'BOOT' state

0x___4

Slave in 'SAFEOP' state

0x___8

Slave in 'OP' state

0x001_

Slave signals error

0x002_

Invalid vendorId, productCode... read

0x004_

Initialization error occurred

0x010_

Slave not present

0x020_

Slave signals link error

0x040_

Slave signals missing link

0x080_

Slave signals unexpected link

0x100_

Communication port A

0x200_

Communication port B

0x400_

Communication port C

0x800_

Communication port D

Table 1: States of the EtherCAT state machine