Integer scaler (only when using PDO SINT16)
The optional extended range "107%" has been introduced for Beckhoff analog channels in order to be able to measure slightly above the nominal full scale value (FSVnom) of e.g. 10 V or 20 mA for commissioning and diagnostic purposes (support depends on the device). Then the channel actually measures up to a defined technical full scale value FSVtechn which is slightly higher than the nominal full scale value FSVnom.
The definition for 16 bits is as follows:
Fig.181: Defined resolution, 16-bitSetting:
- Index 0x80nD:12 = Extended Range Range (default setting)
The channel measures up to the technical measuring range, which is approx. 107% of the nominal measuring range.
For the extended range with 16-bit SINT PDO (16 bits + sign), the PDO value ±30518 (0x7736) has been defined as the nom. FSV = 100%. Accordingly, the displayable measuring range now extends to 0x7FFF = 32767 ~ 107.37% of the nominal measuring range. - Index 0x80nD:12 = Legacy Range
The channel measures up to 100% of the nominal measuring range.
Accordingly, 0x7FFF = 32767 should be interpreted as 100% of the nominal FSV.
Fig.182: Setting Index 0x80nD:12, Legacy Range, Extended RangeDepending on the interface, this then means SINT16 -> Real32 for the conversion in the controller (if the over/underrange PDO is set to the default setting):
Measuring range ±10 V (bipolar)
Fig.183: Measuring range ±10 VMeasuring range 0...10 V (unipolar)
Fig.184: Measuring range 0...10 V (unipolar)Measuring range ±20 mA (bipolar)
Fig.185: Measuring range ±20 mA (bipolar)Measuring range 0...20 mA (current loop)
Fig.186: Measuring range 0...20 mA (current loop)Measuring range 4...20 mA (current loop)
Fig.187: Measuring range 4...20 mA (current loop)Measuring range 4...20 mA, NAMUR NE43 (current loop)
Fig.188: Measuring range 4...20 mA, NAMUR NE43 (current loop)