Interface
The interface setting is fundamental for operation as an electrical measurement input.
Setting: CoE Index 0x80nD:11 "Input Interface"
Setting | Measuring range |
|---|---|
None | - |
V | ±10 V |
V | 0-10 V |
I | ±20 mA |
I | 0-20 mA |
I | 4-20 mA |
I | 4-20 mA NAMUR |
![]() | Reset to default settings after change of interface When the interface is changed, the following CoE parameters of “User Scale”, “Range Error”, “Limit 1/2" are reset to the default setting. |
The channel must now be connected as described in chapter "Connecting the analog input".
The intermediate value after this functional unit can be viewed in index 0x90n0:04 "Value after interface".
