AI status

The analog input channel has a status word (16 bits) in which real-time information is transported on a cycle-by-cycle basis.

AI status 1:
Fig.29: Statusword analog input

Interpretation:

Under-range

[Bool]

Over-range

[Bool]

Limit 1/2

[2 bit]

Error + Error-LED

[Bool]

Tare Active

TxPDO State [Bool]

TxPDO Toggle [Bool]

Meaning

SW.0

SW.1

SW.3/2
SW.5/4

SW.6

SW.11

SW.14

SW.15

1

 

 

1

 

 

 

Measuring range undershot, see chapter Range error

 

1

 

1

 

 

 

Measuring range exceeded, see chapter Range Error

 

 

> 0

 

 

 

 

See limit function

 

 

 

 

 

1

 

EtherCAT PDO transport failed

 

 

 

 

 

 

0/1/0/1..

Value changes with each new measured value that is placed on EtherCAT

 

 

 

 

1

 

 

TRUE if taring has been performed and the tare value is currently being calculated internally, see chapter Tare