Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Firmware and hardware must be compatible; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- The newest possible firmware for the respective hardware should be implemented
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Observe the notes on the firmware update in the EtherCAT System Manual in chapter “Firmware Update”. |
EL4374 | |||
|---|---|---|---|
Hardware (HW) | Firmware | Revision no. | Release date |
00 | 01 | EL4374-0000-0016 | 2023/10 |
01 - 02 | 02 | EL4374-0000-0017 | 2024/05 |
03 - 04* | 03 | EL4374-0000-0018 | 2024/09 |
04* |
| 2025/05 | |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff website whether more up-to-date documentation is available. |