Objects for the parameterization
Index 1011 Restore default parameters
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1011:0 |
Restore default parameters |
UINT8 |
RO |
0x01 (1dec) | |
1011:01 |
SubIndex 001 |
If this object is set to “0x64616F6C” in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
Index 80n0 AO settings (for 0 ≤ n ≤ 3), channel 1 - 4
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
80n0:0 | AO settings | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
80n0:01 | Enable user scale | User scaling is enabled. | BOOLEAN | RW | 0x00 (0dec) |
80n0:02 | Presentation | 0: Signed presentation | BIT3 | RW | 0x00 (0dec) |
80n0:05 | 0: Default watchdog value | BIT2 | RW | 0x00 (0dec) | |
80n0:07 | Enable user calibration | Enable user calibration | BOOLEAN | RW | 0x00 (0dec) |
80n0:08 | Enable vendor calibration | Enable vendor calibration | BOOLEAN | RW | 0x01 (1dec) |
80n0:11 | Offset | User scale offset | INT16 | RW | 0x0000 (0dec) |
80n0:12 | Gain | User scale gain. | INT32 | RW | 0x00010000 (65536dec) |
80n0:13 | Default output | Default output value | INT16 | RW | 0x0000 (0dec) |
80n0:14 | Default output ramp | Ramps for the ramp-own to the default value | UINT16 | RW | 0xFFFF (65535dec) |
80n0:15 | User calibration offset | User calibration offset | INT16 | RW | 0x0000 (0dec) |
80n0:16 | User calibration gain | User calibration gain | UINT16 | RW | 0xFFFF (65535dec) |