Objects for the parameterization
Index 1011 Restore default parameters
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
1011:0 |
Restore default parameters |
UINT8 |
RO |
0x01 (1dec) | |
1011:01 |
SubIndex 001 |
If this object is set to “0x64616F6C” in the set value dialog, all backup objects are reset to their delivery state. |
UINT32 |
RW |
0x00000000 (0dec) |
Channel 1
Index 8010 AO settings Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8010:0 | AO settings Ch.1 | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
8010:01 | Enable user scale | User scaling is enabled. | BOOLEAN | RW | 0x00 (0dec) |
8010:02 | Presentation | 0: Signed presentation | BIT3 | RW | 0x00 (0dec) |
8010:05 | 0: Default watchdog value | BIT2 | RW | 0x00 (0dec) | |
8010:07 | Enable user calibration | Enable user calibration | BOOLEAN | RW | 0x00 (0dec) |
8010:08 | Enable vendor calibration | Enable vendor calibration | BOOLEAN | RW | 0x01 (1dec) |
8010:11 | Offset | User scale offset | INT16 | RW | 0x0000 (0dec) |
8010:12 | Gain | User scale gain. | INT32 | RW | 0x00010000 (65536dec) |
8010:13 | Default output | Default output value | INT16 | RW | 0x0000 (0dec) |
8010:14 | Default output ramp | Ramps for the ramp-own to the default value | UINT16 | RW | 0xFFFF (65535dec) |
8010:15 | User calibration offset | User calibration offset | INT16 | RW | 0x0000 (0dec) |
8010:16 | User calibration gain | User calibration gain | UINT16 | RW | 0xFFFF (65535dec) |
Channel 2
Index 8020 AO settings Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8020:0 | AO settings Ch.2 | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
8020:01 | Enable user scale | User scale is active. | BOOLEAN | RW | 0x00 (0dec) |
8020:02 | Presentation | 0: Signed presentation Maximum representation range for 16 bits = -32768dec ... +32767dec | BIT3 | RW | 0x00 (0dec) |
8020:05 | Watchdog | 0: Default watchdog value | BIT2 | RW | 0x00 (0dec) |
8020:07 | Enable user calibration | Enabling of the user calibration | BOOLEAN | RW | 0x00 (0dec) |
8020:08 | Enable vendor calibration | Enable vendor calibration | BOOLEAN | RW | 0x01 (1dec) |
8020:11 | Offset | User scaling offset | INT16 | RW | 0x0000 (0dec) |
8020:12 | Gain | User scaling gain. | INT32 | RW | 0x00010000 (65536dec) |
8020:13 | Default output | Default output value | INT16 | RW | 0x0000 (0dec) |
8020:14 | Default output ramp | Ramp for ramping down to the default value | UINT16 | RW | 0xFFFF (65535dec) |
8020:15 | User calibration offset | User calibration offset | INT16 | RW | 0x0000 (0dec) |
8020:16 | User calibration gain | User calibration gain | UINT16 | RW | 0xFFFF (65535dec) |