EL4124 - Introduction
Fig.14: EL41244 channel analog output terminal 4 mA to 20 mA
The EL4124 analog output terminal generates signals in the range from 4 to 20 mA. The power is supplied to the process level with a resolution of 16 bits and is electrically isolated. Ground potential for the output channels of an EtherCAT Terminal is common with the 24 VDC supply. The output stages are powered by the 24 V supply. The Run LEDs give an indication of the data exchange with the Bus Coupler.