EL4114, EL4114-0020 - Connection, display and diagnostics
Fig.10: LEDs and connection EL4114-00xxLEDs
|
LED |
Color |
Meaning | |
|---|---|---|---|
|
RUN |
green |
These LEDs indicate the terminal's operating state: | |
|
off |
State of the EtherCAT State Machine: INIT = initialization of the terminal or BOOTSTRAP = function for firmware updates of the terminal | ||
|
flashing |
State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
|
single flash |
State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
|
on |
State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
If several RUN LEDs are present, all of them have the same function.
Connection
Terminal point | Description | Internally connected with connection | Max. current carrying capacity *) | |
|---|---|---|---|---|
Name | No. | |||
Output 1 | 1 | Output 1 | - | Given by output power |
0 V | 2 | 0 V, Signal ground for output 1 | 4, 6, 8; negative power contact | 500 mA |
Output 3 | 3 | Output 3 | - | Given by output power |
0 V | 4 | 0 V, Signal ground for output 3 | 2, 6, 8; negative power contact | 500 mA |
Output 2 | 5 | Output 2 | - | Given by output power |
0 V | 6 | 0 V, Signal ground for output 2 | 2, 4, 8; negative power contact | 500 mA |
Output 4 | 7 | Output 4 | - | Given by output power |
0 V | 8 | 0 V, Signal ground for output 4 | 2, 4, 6; negative power contact | 500 mA |
*) Constant and peak value