Overview of process data (PDO)

The EL40xx terminals have a static process image that cannot be changed. Depending on the terminal, "Analog output" channels 1…8 are offered for linking.

Overview of process data (PDO) 1:
EL40x8 - process data

No channels can be deselected.

Description of the PDOs of the EL40xx terminals

Direction

PDO

PDO name

Real-time behavior

Data type

CoE Index

Default value

Meaning

Output (from the controller)

AO Outputs Channel n

Analog output

Real-time: cyclically transmitted PDO

INT16 (16-bit signed)

0x160n

0

Setpoint of the analog output

Input (to the controller)

WcState

WcState

Non-real-time: is not transmitted by the EtherCAT slave, but shown for this EtherCAT slave by the EtherCAT master and displays diagnostic information

BIT

-

0

Cyclic checking of the EtherCAT data exchange.
Should be "0".

InfoData

State

UINT16

-

0

State of the EtherCAT slave.
Is "8" in normal operation

AdsAddr

8-byte structure

-

variable

ADS address under which this EtherCAT slave is reachable in the TwinCAT system for acyclic communication, e.g. to the CoE