Standard objects
Index 1000 Device type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1000:0 |
Device type |
Device type of the EtherCAT slave: the Lo-Word contains the CoE profile used (5001). The Hi-Word contains the module profile according to the modular device profile. |
UINT32 |
RO |
0x01901389 (26219401dec) |
Index 1008 Device name
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1008:0 |
Device name |
Device name of the EtherCAT slave |
STRING |
RO |
EL40xx-0000 |
Index 1009 Hardware version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1009:0 |
Hardware version |
Hardware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 100A Software version
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
100A:0 |
Software version |
Firmware version of the EtherCAT slave |
STRING |
RO |
01 |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x0Fxx3052 |
1018:03 | Revision | Revision number of the EtherCAT slave; the low word (bit 0-15) indicates the special terminal number, the high word (bit 16-31) refers to the device description | UINT32 | RO | 0x00100000 (1048576dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the low byte (bit 0-7) of the low word contains the year of production, the high byte (bit 8-15) of the low word contains the week of production, the high word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10F0 Backup parameter handling
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
|
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 1600 RxPDO-Map Outputs Ch.1
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1600:0 |
RxPDO-Map Outputs Ch.1 |
PDO Mapping RxPDO 1 |
UINT8 |
RW |
0x01 (1dec) |
|
1600:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7000 (AO outputs Ch.1), entry 0x01 (Analog output)) |
UINT32 |
RW |
0x7000:01, 16 |
Index 1601 RxPDO-Map Outputs Ch.2
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1601:0 |
RxPDO-Map Outputs Ch.2 |
PDO Mapping RxPDO 2 |
UINT8 |
RW |
0x01 (1dec) |
|
1601:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7010 (AO outputs Ch.2), entry 0x01 (Analog output)) |
UINT32 |
RW |
0x7010:01, 16 |
Index 1602 RxPDO-Map Outputs Ch.3
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1602:0 |
RxPDO-Map Outputs Ch.3 |
PDO Mapping RxPDO 3 |
UINT8 |
RW |
0x01 (1dec) |
|
1602:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7020 (AO outputs Ch.3), entry 0x01 (Analog output)) |
UINT32 |
RW |
0x7020:01, 16 |
Index 1603 RxPDO-Map Outputs Ch.4
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1603:0 |
RxPDO-Map Outputs Ch.4 |
PDO Mapping RxPDO 4 |
UINT8 |
RW |
0x01 (1dec) |
|
1603:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7030 (AO outputs Ch.4), entry 0x01 (Analog output)) |
UINT32 |
RW |
0x7030:01, 16 |
Index 1604 RxPDO-Map Outputs Ch.5
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1604:0 |
RxPDO-Map Outputs Ch.5 |
PDO Mapping RxPDO 5 |
UINT8 |
RW |
0x01 (1dec) |
|
1604:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7040 (AO outputs Ch.5), entry 0x01 (Analog output)) |
UINT32 |
RW |
0x7040:01, 16 |
Index 1605 RxPDO-Map Outputs Ch.6
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1605:0 |
RxPDO-Map Outputs Ch.6 |
PDO Mapping RxPDO 6 |
UINT8 |
RW |
0x01 (1dec) |
|
1605:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7050 (AO outputs Ch.6), entry 0x01 (Analog output)) |
UINT32 |
RW |
0x7050:01, 16 |
Index 1606 RxPDO-Map Outputs Ch.7
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1606:0 |
RxPDO-Map Outputs Ch.7 |
PDO Mapping RxPDO 7 |
UINT8 |
RW |
0x01 (1dec) |
|
1606:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7060 (AO outputs Ch.7), entry 0x01 (Analog output)) |
UINT32 |
RW |
0x7060:01, 16 |
Index 1607 RxPDO-Map Outputs Ch.8
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1607:0 |
RxPDO-Map Outputs Ch.8 |
PDO Mapping RxPDO 8 |
UINT8 |
RW |
0x01 (1dec) |
|
1607:01 |
SubIndex 001 |
1. PDO Mapping entry (object 0x7070 (AO outputs Ch.8), entry 0x01 (Analog output)) |
UINT32 |
RW |
0x7070:01, 16 |
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C12:0 |
RxPDO assign |
PDO Assign Outputs |
UINT8 |
RW |
0x08 (8dec) |
|
1C12:01 |
SubIndex 001 |
1st allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1600 (5632dec) |
|
1C12:02 |
SubIndex 002 |
2nd allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1601 (5633dec) |
|
1C12:03 |
SubIndex 003 |
3rd allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1602 (5634dec) |
|
1C12:04 |
SubIndex 004 |
4th allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1603 (5635dec) |
|
1C12:05 |
SubIndex 005 |
5th allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1604 (5636dec) |
|
1C12:06 |
SubIndex 006 |
6th allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1605 (5637dec) |
|
1C12:07 |
SubIndex 007 |
7th allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1606 (5638dec) |
|
1C12:08 |
SubIndex 008 |
8th allocated RxPDO (contains the index of the associated RxPDO mapping object) |
UINT16 |
RW |
0x1607 (5639dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x00000000 (0dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RW | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Supported synchronization modes:
| UINT16 | RO | 0x8007 (32775dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x00000000 (0dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:08 | Command |
The entries 0x1C32:03, 0x1C32:05, 0x1C32:06, 0x1C32:09 are updated with the maximum measured values. | UINT16 | RW | 0x0000 (0dec) |
1C32:09 | Delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of occasions that the interval between SYNC0 and SYNC1 event was too short (DC mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index F000 Modular device profile
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F000:0 |
Modular device profile |
General information for the modular device profile |
UINT8 |
RO |
0x02 (2dec) |
|
F000:01 |
Module index distance |
Index spacing of the objects of the individual channels |
UINT16 |
RO |
0x0010 (16dec) |
|
F000:02 |
Maximum number of modules |
Number of channels |
UINT16 |
RO |
0x0008 (8dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
Code word (currently reserved) |
UINT32 |
RW |
0x00000000 (0dec) |