Configuration data
Index 8pp0 AO settings Ch.1-8
Index (hex) | Name | Meaning | Data type | Flags | Default |
---|---|---|---|---|---|
8pp0:0 | AO settings Ch.1-8 | Max. Subindex | UINT8 | RO | 0x16 (22dec) |
8pp0:01 | Enable user scale | User scale is active. (see data stream flow chart) | BOOLEAN | RW | 0x00 (0dec) |
8pp0:02 | Presentation | 0: Signed presentation 1: Unsingned presentation 2: Absolute value with MSB as sign 3: Absolute value | BIT3 | RW | 0x00 (0dec) |
8pp0:05 | Watchdog | 0: Default watchdog value 1: Watchdog ramp 2: Last output value | BIT2 | RW | 0x00 (0dec) |
8pp0:07 | Enable user calibration | Enablement of the user calibration (see data stream flow chart) | BOOLEAN | RW | 0x00 (0dec) |
8pp0:08 | Enable vendor calibration | Enablement of the vendor calibration (see data stream flow chart) | BOOLEAN | RW | 0x01 (1dec) |
8pp0:11 | Offset | User scaling offset | INT16 | RW | 0x0000 (0dec) |
8pp0:12 | Gain | User scaling gain. | INT32 | RW | 0x00010000 (65536dec) |
8pp0:13 | Default output | default output value | INT16 | RW | 0x0000 (0dec) |
8pp0:14 | Default output ramp | Ramp for ramping down to the default value | UINT16 | RW | 0xFFFF (65535dec) |
8pp0:15 | User calibration offset | User calibration offset | INT16 | RW | 0x0000 (0dec) |
8pp0:16 | User calibration gain | User calibration gain | UINT16 | RW | 0xFFFF (65535dec) |
Index 8ppE AO internal data Ch.1-8
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
8ppE:0 |
AO internal data Ch.1-8 |
Max. Subindex |
UINT8 |
RO |
0x01 (1dec) |
8ppE:01 |
DAC raw value |
DAC raw value |
UINT16 |
RO |
0x0000 (0dec) |
Index 8ppF AO vendor data Ch.1-8
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
---|---|---|---|---|---|
8ppF:0 |
AO vendor data Ch.1-8 |
Max. Subindex |
UINT8 |
RO |
0x02 (2dec) |
8ppF:01 |
Calibration offset |
Vendor calibration offset |
INT16 |
RW |
0x0000 (0dec) |
8ppF:02 |
Calibration gain |
Vendor calibration gain |
UINT16 |
RW |
0x1EFA (7930dec) |