EL403x - Technical data
Technical data | EL4031 | EL4032 | EL4034 | EL4038 |
|---|---|---|---|---|
Number of outputs | 1 | 2 | 4 | 8 |
Power supply | 24 VDC via the power contacts | |||
Signal voltage | -10 ..+10 V | |||
Load | > 5 kΩ (short-circuit-proof) | |||
Measuring error | < ±0.1% (at 0°C ... +55°C, relative to the full scale value) | |||
Resolution | 12 bit | |||
Sampling type | multiplex | |||
Ground reference | single ended | |||
Conversion time | ~ 100 µs | ~ 150 µs | ~ 250 µs | ~ 400 µs |
Power supply for electronics | via the E-bus | |||
Distributed Clocks | yes | |||
Current consumption via E-bus | typ. 140 mA | typ. 140 mA | typ. 140 mA | typ. 100 mA |
Current consumption from the power contacts (24V) | typ. 40 mA at full output | |||
Electrical isolation | 500 V (E-bus/field voltage) | |||
Bit width in process image | 1 x 16-bit AO output | 2 x 16-bit AO output | 4 x 16-bit AO output | 8 x 16-bit AO output |
Configuration | via TwinCAT System Manager | |||
Weight | approx. 60 g | |||
Permissible ambient temperature range during operation | -25°C ... +60°C | |||
Permissible ambient temperature range during storage | -40°C ... +85°C | |||
Permissible relative humidity | 95%, no condensation | |||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |||
on 35 mm mounting rail conforms to EN 60715 | ||||
Enhanced mechanical load capacity | see also installation instructions for enhanced mechanical load capacity | |||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |||
Protection class | IP20 | |||
Installation position | variable | |||
Marking / Approval*) | ||||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
|---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |