EL402x - Introduction

EL402x - Introduction 1:
EL4021
EL402x - Introduction 2:
EL4022
EL402x - Introduction 3:
EL4024
EL402x - Introduction 4:
EL4028

One, two, four and eight-channel analog output terminals, 4..20 mA, 12 bit

The EL4021, EL4022, EL4014 and EL4028 Analog Output Terminals generate analog output signals in the range between 4 and 20 mA. The power is supplied to the process level with a resolution of 12 bits, and is electrically isolated. Ground potential for the output channels of an EtherCAT Terminal is common with the 0 VDC supply. The output stages are powered by the 24 V supply. The signal state of the EtherCAT Terminals is indicated by light emitting diodes.
The EL402x support distributed clocks, i.e. the input data can be monitored synchronously with other data that are also linked to distributed clock terminals. The accuracy across the system is < 100 ns.

Quick-Links