EL401x - Technical data
Technical data | EL4011 | EL4012 | EL4014 | EL4018 |
---|---|---|---|---|
Number of outputs | 1 | 2 | 4 | 8 |
Number of simultaneously controllable inputs, depending on the ambient temperature | - | 2 (-25°C ... +55°C) | 4 (-25°C ... +55°C) | 8 (-25°C ... +55°C) |
Power supply | 24 VDC via the power contacts | |||
Signal current | 0..20 mA | |||
Load | < 500 Ω | < 500 Ω | < 350 Ω | < 150 Ω |
Measuring error | < ±0.1% (at 0°C ... +55°C, relative to the full scale value) < ±0.5% (when the extended temperature range is used, relative to the full scale value) | < ±0.1%, (at 0°C…+55°C relative to full scale value) < ±0.7% (when the extended temperature range is used, relative to the full scale value) | ||
Resolution | 12 bit | |||
Sampling type | multiplex | |||
Ground reference | single ended | |||
Conversion time | ~ 100 µs | ~ 150 µs | ~ 250 µs | ~ 400 µs |
Power supply for electronics | via the E-bus | |||
Distributed Clocks | yes | |||
Current consumption via E-bus | typ. 140 mA | typ. 140 mA | typ. 140 mA | typ. 100 mA |
Current consumption from the power contacts (24V) | typ. 50 mA at full output | |||
Electrical isolation | 500 V (E-bus/field voltage) | |||
Bit width in process image | 1 x 16-bit AO output | 2 x 16-bit AO output | 4 x 16-bit AO output | 8 x 16-bit AO output |
Configuration | via TwinCAT System Manager | |||
Weight | approx. 60 g | |||
Permissible ambient temperature range during operation | -25°C ... +60°C | |||
Permissible ambient temperature range during storage | -40°C ... +85°C | |||
Permissible relative humidity | 95%, no condensation | |||
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) | |||
on 35 mm mounting rail conforms to EN 60715 | ||||
Enhanced mechanical load capacity | Yes, see also installation instructions for enhanced mechanical load capacity | |||
Vibration/shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 | |||
EMC immunity/emission | conforms to EN 61000-6-2 / EN 61000-6-4 | |||
Protection class | IP20 | |||
Installation position | variable | |||
Marking / Approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |
cFMus | Class I, Division 2, Groups A, B, C, D |