EL400x - Technical data
Technical data  | EL4001  | EL4002  | EL4004  | EL4008  | 
|---|---|---|---|---|
Number of outputs  | 1  | 2  | 4  | 8  | 
Power supply  | 24 VDC via the power contacts  | |||
Signal voltage  | 0..10 V  | |||
Load  | > 5 kΩ (short-circuit-proof)  | |||
Measuring error  | < ±0.1% (at 0°C ... +55°C, relative to the full scale value)  | |||
Resolution  | 12 bit  | |||
Sampling type  | multiplex  | |||
Ground reference  | single ended  | |||
Conversion time  | ~ 100 µs  | ~ 150 µs  | ~ 250 µs  | ~ 400 µs  | 
Power supply for electronics  | via the E-bus  | |||
Distributed Clocks  | yes  | |||
Current consumption via E-bus  | typ. 140 mA  | typ. 140 mA  | typ. 140 mA  | typ. 100 mA  | 
Current consumption from the power contacts (24V)  | typ. 40 mA at full output  | |||
Electrical isolation  | 500 V (E-bus/field voltage)  | |||
Bit width in process image  | 1 x 16-bit AO output  | 2 x 16-bit AO output  | 4 x 16-bit AO output  | 8 x 16-bit AO output  | 
Configuration  | via TwinCAT System Manager  | |||
Weight  | approx. 60 g  | |||
Permissible ambient temperature range during operation  | -25°C ... +60°C  | |||
Permissible ambient temperature range during storage  | -40°C ... +85°C  | |||
Permissible relative humidity  | 95%, no condensation  | |||
Dimensions (W x H x D)  | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm)  | |||
on 35 mm mounting rail conforms to EN 60715  | ||||
Enhanced mechanical load capacity  | yes, see also installation instructions for enhanced mechanical load capacity  | |||
Vibration/shock resistance  | conforms to EN 60068-2-6 / EN 60068-2-27  | |||
EMC immunity/emission  | conforms to EN 61000-6-2 / EN 61000-6-4  | |||
Protection class  | IP20  | |||
Installation position  | variable  | |||
Marking / Approval*)  | ||||
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard  | Marking  | 
|---|---|
ATEX  | II 3 G Ex nA IIC T4 Gc  | 
IECEx  | Ex nA IIC T4 Gc  |