EL4021
Connection EL4021
Terminal point | No. | Comment | Internally connected with connector | Max. current carrying capacity *) |
---|---|---|---|---|
Output 1 | 1 | Output 1 | - | Specified by output power |
24 V | 2 | 24 V | 6, positive power contact | 4 A |
0 V | 3 | 0 V | 7, negative power contact | 4 A |
Shield | 4 | Shield (FE) | 8, mounting rail | 100 mA **) |
- | 5 | Without function | - | - |
24 V | 6 | 24 V | 2, positive power contact | 4 A |
0 V | 7 | 0 V | 3, negative power contact | 4 A |
Shield | 8 | Shield (FE) | 4, mounting rail | 100 mA **) |
*) Constant and peak value |
Terminal points „Without function“ Terminal points "without function" may be equipped for production reasons, they must not be connected to conductors. |
LEDs EL4021
LED | Color | Meaning | |
---|---|---|---|
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal, state of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
If several RUN LEDs are present, all of them have the same function. |