EL4018

Connection EL4018
Terminal point | No. | Comment | Internally connected with connector | Max. current carrying capacity*) |
---|---|---|---|---|
Output 1 | 1 | Output 1 | - | Specified by output power |
Output 3 | 2 | Output 3 | - | Specified by output power |
Output 5 | 3 | Output 5 | - | Specified by output power |
Output 7 | 4 | Output 7 | - | Specified by output power |
Output 2 | 5 | Output 2 | - | Specified by output power |
Output 4 | 6 | Output 4 | - | Specified by output power |
Output 6 | 7 | Output 6 | - | Specified by output power |
Output 8 | 8 | Output 8 | - | Specified by output power |
*) Constant and peak value |
LEDs EL4018
LED | Color | Meaning | |
---|---|---|---|
RUN | green | This LED indicates the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal, state of the EtherCAT State Machine: BOOTSTRAP = function for firmware updates of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different standard-settings set | ||
single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
If several RUN LEDs are present, all of them have the same function. |