Information and diagnostic data
Index 90n0 AO Internal Data*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n0:0 | AO Internal Data | Max. Subindex | UINT8 | RO | 0x0F (15dec) |
90n0:01 | Value after User Scale | Current output value after UserScale, see data flow, chapter "Analog output commissioning" | REAL32 | RO | 0x00000000 (0dec) |
90n0:02 | Warning Low Counter | Counter for "Warning Low" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:03 | Warning High Counter | Counter for "Warning High" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:05 | Watchdog Counter | Counter for "Watchdog" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:06 | Limiter Low Counter | Counter for "Limiter Low" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:07 | Limiter High Counter | Counter for "Limiter High" events | UINT32 | RO | 0x00000000 (0dec) |
90n0:08 | Value After Slew Rate Limitation | Current output value after SlewRateLimitation, see data flow, chapter "Analog output commissioning" | REAL32 | RO | 0x00000000 (0dec) |
90n0:0A | Value After User Calibration | Current output value after user adjustment, see data flow, chapter "Commissioning analog output" | REAL32 | RO | 0x00000000 (0dec) |
90n0:0B | Value After Vendor Calibration | Current output value after vendor adjustment, see data flow, chapter "Analog output commissioning" | REAL32 | RO | 0x00000000 (0dec) |
90n0:0C | DAC Raw Value | Output value to the DAC | INT32 | RO | 0x00000000 (0dec) |
90n0:0F | Output Cycle Counter Error | Counter for "Output Cycle Counter Error" events | UINT32 | RO | 0x00000000 (0dec) |
*) EL4072 (Ch.1 - 2): 0 ≤ n ≤ 1; EL4074 (Ch.1 – 4): 0 ≤ n ≤ 3; EL4078 (Ch.1 – 8): 0 ≤ n ≤ 7
Index 90n2 AO Info Data*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
90n2:0 | AO Info Data | Max. Subindex | UINT8 | RO | 0x12 (18dec) |
90n2:11 | Counter for changes to the vendor adjustment data | UINT32 | RO | 0x00000000 (0dec) | |
90n2:12 | Counter for changes to the user calibration data | UINT32 | RO | 0x00000000 (0dec) |
*) EL4072 (Ch.1 - 2): 0 ≤ n ≤ 1; EL4074 (Ch.1 – 4): 0 ≤ n ≤ 3; EL4078 (Ch.1 – 8): 0 ≤ n ≤ 7
Index F000 Modular device profile
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F000:0 | Modular device profile | General information for the Modular Device Profiles (MDP) Organizational information on the profiles used in the device and listed in 0xF010 | UINT8 | RO | 0x02 (2dec) |
F000:01 | Module index distance | Index distance of the objects of the individual channels | UINT16 | RO | 0x0010 (16dec) |
F000:02 | Maximum number of modules | Number of channels | UINT16 | RO | 0x0008 (8dec) |
Index F010 Module Profile List
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F010:0 | Module Profile List | Maximum subindex | UINT8 | RO | 0x04 (4dec) |
F010:01 | Subindex 001 | Profile 300 | INT32 | RO | 0x0000012C (300dec) |
F010:02 | Subindex 002 | Profile 300 | INT32 | RO | 0x0000012C (300dec) |
F010:03 | Subindex 003 | Profile 400 | INT32 | RO | 0x00000190 (400dec) |
F010:04 | Subindex 004 | Profile 400 | INT32 | RO | 0x00000190 (400dec) |
Index F900 DEV Info Data
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F900:0 | DEV Info Data | Largest subindex of this object | UINT8 | RO | 0x16 (22dec) |
F900:01 | Power Good | see chapter "Device diagnostic functions" | BOOLEAN | RO | 0x00 (0dec) |
F900:11 | Operating Time | UINT32 | RO | 0x00000000 (0dec) | |
F900:12 | Device Temperature | REAL32 | RO | 0x00000000 (0dec) | |
F900:13 | Min. Device Temperature | REAL32 | RO | 0x00000000 (0dec) | |
F900:14 | Max. Device Temperature | REAL32 | RO | 0x00000000 (0dec) |
Index F915 LED Status
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F915:0 | LED Status | Largest subindex of this object | UINT8 | RO | 0x10 (16dec) |
F915:01 | RUN | see chapter "Device diagnostic functions" | UINT32 | RO | 0x00000000 (0dec) |
F915:09 | Error Ch.1 | UINT32 | RO | 0x00000000 (0dec) | |
F915:0A | Error Ch.2 | UINT32 | RO | 0x00000000 (0dec) | |
F915:0B | Error Ch.3 | UINT32 | RO | 0x00000000 (0dec) | |
F915:0C | Error Ch.4 |
| UINT32 | RO | 0x00000000 (0dec) |
F915:0D | Error Ch.5 |
| UINT32 | RO | 0x00000000 (0dec) |
F915:0E | Error Ch.6 |
| UINT32 | RO | 0x00000000 (0dec) |
F915:0F | Error Ch.7 |
| UINT32 | RO | 0x00000000 (0dec) |
F915:10 | Error Ch.8 |
| UINT32 | RO | 0x00000000 (0dec) |
Index FB00 DEV Command
The command object is used for triggering an action in the terminal. The command is started by writing subindex 1 (request). Write access is disabled until the current command is completed.
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
FB00:0 | DEV Command | Largest subindex of this object | UINT8 | RO | 0x03 (3dec) |
FB00:01 | Request | Command value, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x0000 (0dec) |
FB00:02 | Status | Command status, for use see corresponding application chapter | UINT8 | RW | 0x00 (0dec) |
FB00:03 | Response | Command response, for use see corresponding application chapter | OCTET-STRING [2] | RW | 0x00000000 (0dec) |