Input data
Index 60n0 AO Inputs*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
60n0:0 | AO Inputs | Maximum subindex | UINT8 | RO | 0x07 (7dec) |
60n0:02 | Overload on the analog output. | BOOLEAN | RO | 0x00 (0dec) | |
60n0:03 | The analog output is smaller than the technical output range or than the set limit value. | BOOLEAN | RO | 0x00 (0dec) | |
60n0:04 | The analog output is greater than the technical output range or than the set limit value. | BOOLEAN | RO | 0x00 (0dec) | |
60n0:06 | Is set if "AO Output value" is outside the technical output range or the supply voltage is too low or the terminal temperature is too high. | BOOLEAN | RO | 0x00 (0dec) | |
60n0:07 | Is set if the limit values of the output range are exceeded | BOOLEAN | RO | 0x00 (0dec) |
*) EL4072 (Ch.1 - 2): 0 ≤ n ≤ 1; EL4074 (Ch.1 – 4): 0 ≤ n ≤ 3; EL4078 (Ch.1 – 8): 0 ≤ n ≤ 7