Standard objects
Index 1000 Device type
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1000:0 | Device type | Device type of the EtherCAT slave: the Lo-Word contains the used CoE profile (5001). The Hi-Word contains the module profile according to the modular device profile. | UINT32 | RO | 0x01901389 (26219401dec) |
Index 1008 Device name
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1008:0 | Device name | Device name of the EtherCAT slave | STRING | RO | EL407x |
Index 1009 Hardware version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1009:0 | Hardware version | Hardware version of the EtherCAT slave | STRING | RO | - |
Index 100A Software version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100A:0 | Software version | Firmware version of the EtherCAT slave | STRING | RO | 00 |
Index 100B Bootloader version
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
100B:0 | Bootloader version | Bootloader version | STRING | RO | n/a |
Index 1018 Identity
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1018:0 | Identity | Information for identifying the slave | UINT8 | RO | 0x04 (4dec) |
1018:01 | Vendor ID | Vendor ID of the EtherCAT slave | UINT32 | RO | 0x00000002 (2dec) |
1018:02 | Product code | Product code of the EtherCAT slave | UINT32 | RO | 0x0FEE3052 (267268178dec) |
1018:03 | Revision | Revision number of the EtherCAT slave; the Low Word (bit 0-15) indicates the special terminal number, the High Word (bit 16-31) refers to the device description | UINT32 | RO | 0x00000000 (0dec) |
1018:04 | Serial number | Serial number of the EtherCAT slave; the Low Byte (bit 0-7) of the Low Word contains the year of production, the High Byte (bit 8-15) of the Low Word contains the week of production, the High Word (bit 16-31) is 0 | UINT32 | RO | 0x00000000 (0dec) |
Index 10E2 Manufacturer-specific Identification Code*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10E2:0 | Manufacturer-specific Identification Code | Manufacturer specific Identification Code | UINT8 | RO | 0x01 (1dec) |
10E2:01 | SubIndex 001 | reserved | STRING | RO |
|
Index 10F0 Backup parameter handling
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
10F0:0 |
Backup parameter handling |
Information for standardized loading and saving of backup entries |
UINT8 |
RO |
0x01 (1dec) |
|
10F0:01 |
Checksum |
Checksum across all backup entries of the EtherCAT slave |
UINT32 |
RO |
0x00000000 (0dec) |
Index 10F3 Diagnosis History
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F3:0 | Diagnosis History | Maximum subindex | UINT8 | RO | 0x15 (21dec) |
10F3:01 | Maximum Messages | Maximum number of stored messages | UINT8 | RO | 0x00 (0dec) |
10F3:02 | Newest Message | Subindex of the latest message | UINT8 | RO | 0x00 (0dec) |
10F3:03 | Newest Acknowledged Message | Subindex of the last confirmed message | UINT8 | RW | 0x00 (0dec) |
10F3:04 | New Messages Available | Indicates that a new message is available | BOOLEAN | RO | 0x00 (0dec) |
10F3:05 | Flags | not used | UINT16 | RW | 0x0000 (0dec) |
10F3:06 | Diagnosis Message 001 | Message 1 | OCTET-STRING[24] | RO | {0} |
… | … | …. | … | … | … |
10F3:15 | Diagnosis Message 016 | Message 16 | OCTET-STRING[24] | RO | {0} |
Index 10F8 Timestamp Object
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
10F8:0 | Timestamp Object | Timestamp Object [ns] For SM synchronous operation: Time since power-on For DC synchronous operation: copy of the DC time Time can be used by the device e.g. for timestamps of the DiagMessage | UINT64 | RO |
|
Index 1420 AO RxPDO-Par Standard (INT16) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1420:0 | AO RxPDO-Par Standard (INT16) | PDO Parameter RxPDO 33 | UINT8 | RO | 0x06 (6dec) |
1420:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 33 | OCTET-STRING[2] | RO | 22 16 |
Index 1422 AO RxPDO-Par Standard (Real32) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1422:0 | AO RxPDO-Par Standard (Real32) Ch. 1 | PDO Parameter RxPDO 35 | UINT8 | RO | 0x06 (6dec) |
1422:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 35 | OCTET-STRING[2] | RO | 20 16 |
Index 1444 AO RxPDO-Par Standard (INT16) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1444:0 | AO RxPDO-Par Standard (INT16) Ch.2 | PDO Parameter RxPDO 69 | UINT8 | RO | 0x06 (6dec) |
1444:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 69 | OCTET-STRING[2] | RO | 46 16 |
Index 1446 AO RxPDO-Par Standard (Real32) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1446:0 | AO RxPDO-Par Standard (Real32) Ch.2 | PDO Parameter RxPDO 71 | UINT8 | RO | 0x06 (6dec) |
1446:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 71 | OCTET-STRING[2] | RO | 44 16 |
Index 1468 AO RxPDO-Par Standard (INT16) Ch.3*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1468:0 | AO RxPDO-Par Standard (INT16) Ch.3 | PDO Parameter RxPDO 105 | UINT8 | RO | 0x06 (6dec) |
1468:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 105 | OCTET-STRING[2] | RO | 6A 16 |
*) EL4074, EL4078 only
Index 146A AO RxPDO-Par Standard (Real32) Ch.3*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
146A:0 | AO RxPDO-Par Standard (Real32) Ch.3 | PDO Parameter RxPDO 107 | UINT8 | RO | 0x06 (6dec) |
146A:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 107 | OCTET-STRING[2] | RO | 68 16 |
*) EL4074, EL4078 only
Index 148C AO RxPDO-Par Standard (INT16) Ch.4*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
148C:0 | AO RxPDO-Par Standard (INT16) Ch.4 | PDO Parameter RxPDO 141 | UINT8 | RO | 0x06 (6dec) |
148C:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 141 | OCTET-STRING[2] | RO | 8E 16 |
*) EL4074, EL4078 only
Index 148E AO RxPDO-Par Standard (Real32) Ch.4*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
148E:0 | AO RxPDO-Par Standard (Real32) Ch.4 | PDO Parameter RxPDO 143 | UINT8 | RO | 0x06 (6dec) |
148E:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 143 | OCTET-STRING[2] | RO | 8C 16 |
*) EL4074, EL4078 only
Index 14B0 AO RxPDO-Par Standard (INT16) Ch.5*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
14B0:0 | AO RxPDO-Par Standard (INT16) Ch.5 | PDO Parameter RxPDO 177 | UINT8 | RO | 0x06 (6dec) |
14B0:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 177 | OCTET-STRING[2] | RO | B2 16 |
*) EL4078 only
Index 14B2 AO RxPDO-Par Standard (Real32) Ch.5*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
14B2:0 | AO RxPDO-Par Standard (Real32) Ch.5 | PDO Parameter RxPDO 179 | UINT8 | RO | 0x06 (6dec) |
14B2:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 179 | OCTET-STRING[2] | RO | B0 16 |
*) EL4078 only
Index 14D4 AO RxPDO-Par Standard (INT16) Ch.6*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
14D4:0 | AO RxPDO-Par Standard (INT16) Ch.6 | PDO Parameter RxPDO 213 | UINT8 | RO | 0x06 (6dec) |
14D4:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 213 | OCTET-STRING[2] | RO | D6 16 |
*) EL4078 only
Index 14D6 AO RxPDO-Par Standard (Real32) Ch.6*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
14D6:0 | AO RxPDO-Par Standard (Real32) Ch.6 | PDO Parameter RxPDO 215 | UINT8 | RO | 0x06 (6dec) |
14D6:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 215 | OCTET-STRING[2] | RO | D4 16 |
*) EL4078 only
Index 14F8 AO RxPDO-Par Standard (INT16) Ch.7*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
14F8:0 | AO RxPDO-Par Standard (INT16) Ch.7 | PDO Parameter RxPDO 249 | UINT8 | RO | 0x06 (6dec) |
14F8:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 249 | OCTET-STRING[2] | RO | FA 16 |
*) EL4078 only
Index 14FA AO RxPDO-Par Standard (Real32) Ch.7*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
14FA:0 | AO RxPDO-Par Standard (Real32) Ch.7 | PDO Parameter RxPDO 251 | UINT8 | RO | 0x06 (6dec) |
14FA:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 251 | OCTET-STRING[2] | RO | F8 16 |
*) EL4078 only
Index 151C AO RxPDO-Par Standard (INT16) Ch.8*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
151C:0 | AO RxPDO-Par Standard (INT16) Ch.8 | PDO Parameter RxPDO 285 | UINT8 | RO | 0x06 (6dec) |
151C:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 285 | OCTET-STRING[2] | RO | 1E 17 |
*) EL4078 only
Index 151E AO RxPDO-Par Standard (Real32) Ch.8*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
151E:0 | AO RxPDO-Par Standard (Real32) Ch.8 | PDO Parameter RxPDO 287 | UINT8 | RO | 0x06 (6dec) |
151E:06 | Exclude RxPDOs | Specifies the RxPDOs (index of RxPDO mapping objects) that must not be transferred together with RxPDO 287 | OCTET-STRING[2] | RO | 1C 17 |
*) EL4078 only
Index 1620 AO RxPDO-Map Standard (INT16) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1620:0 | AO RxPDO-Map Standard (INT16) Ch.1 | PDO Mapping RxPDO 33 | UINT8 | RO | 0x01 (1dec) |
1620:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (AO Outputs Ch.1), entry 0x11 (Value)) | UINT32 | RO | 0x7000:11, 16 |
Index 1622 AO RxPDO-Map Standard (Real32) Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1622:0 | AO RxPDO-Map Standard (Real32) Ch.1 | PDO Mapping RxPDO 35 | UINT8 | RO | 0x01 (1dec) |
1622:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (AO Outputs Ch.1), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x7000:13, 32 |
Index 1623 AO RxPDO-Map Cycle Counter Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1623:0 | AO RxPDO-Map Cycle Counter Ch.1 | PDO Mapping RxPDO 36 | UINT8 | RO | 0x01 (1dec) |
1623:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7000 (AO Outputs Ch.1), entry 0x14 (Output Cycle Counter)) | UINT32 | RO | 0x7000:14, 16 |
Index 1644 AO RxPDO-Map Standard (INT16) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1644:0 | AO RxPDO-Map Standard (INT16) Ch.2 | PDO Mapping RxPDO 69 | UINT8 | RO | 0x01 (1dec) |
1644:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (AO Outputs Ch.2), entry 0x11 (Value)) | UINT32 | RO | 0x7010:11, 16 |
Index 1646 AO RxPDO-Map Standard (Real32) Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1646:0 | AO RxPDO-Map Standard (Real32) Ch.2 | PDO Mapping RxPDO 71 | UINT8 | RO | 0x01 (1dec) |
1646:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (AO Outputs Ch.2), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x7010:13, 32 |
Index 1647 AO RxPDO-Map Cycle Counter Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1647:0 | AO RxPDO-Map Cycle Counter Ch.2 | PDO Mapping RxPDO 72 | UINT8 | RO | 0x01 (1dec) |
1647:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7010 (AO Outputs Ch.2), entry 0x14 (Output Cycle Counter)) | UINT32 | RO | 0x7010:14, 16 |
Index 1668 AO RxPDO-Map Standard (INT16) Ch.3*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1668:0 | AO RxPDO-Map Standard (INT16) Ch.3 | PDO Mapping RxPDO 105 | UINT8 | RO | 0x01 (1dec) |
1668:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7020 (AO Outputs Ch.3), entry 0x11 (Value)) | UINT32 | RO | 0x7020:11, 16 |
*) EL4074, EL4078 only
Index 166A AO RxPDO-Map Standard (Real32) Ch.3*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
166A:0 | AO RxPDO-Map Standard (Real32) Ch.3 | PDO Mapping RxPDO 107 | UINT8 | RO | 0x01 (1dec) |
166A:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7020 (AO Outputs Ch.3), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x7020:13, 32 |
*) EL4074, EL4078 only
Index 166B AO RxPDO-Map Cycle Counter Ch.3*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
166B:0 | AO RxPDO-Map Cycle Counter Ch.3 | PDO Mapping RxPDO 108 | UINT8 | RO | 0x01 (1dec) |
166B:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7020 (AO Outputs Ch.3), entry 0x14 (Output Cycle Counter)) | UINT32 | RO | 0x7020:14, 16 |
*) EL4074, EL4078 only
Index 168C AO RxPDO-Map Standard (INT16) Ch.4*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
168C:0 | AO RxPDO-Map Standard (INT16) Ch.4 | PDO Mapping RxPDO 141 | UINT8 | RO | 0x01 (1dec) |
168C:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7030 (AO Outputs Ch.4), entry 0x11 (Value)) | UINT32 | RO | 0x7030:11, 16 |
*) EL4074, EL4078 only
Index 168E AO RxPDO-Map Standard (Real32) Ch.4*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
168E:0 | AO RxPDO-Map Standard (Real32) Ch.4 | PDO Mapping RxPDO 143 | UINT8 | RO | 0x01 (1dec) |
168E:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7030 (AO Outputs Ch.4), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x7030:13, 32 |
*) EL4074, EL4078 only
Index 168F AO RxPDO-Map Cycle Counter Ch.4*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
168F:0 | AO RxPDO-Map Cycle Counter Ch.4 | PDO Mapping RxPDO 144 | UINT8 | RO | 0x01 (1dec) |
168F:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7030 (AO Outputs Ch.4), entry 0x14 (Output Cycle Counter)) | UINT32 | RO | 0x7030:14, 16 |
*) EL4074, EL4078 only
Index 16B0 AO RxPDO-Map Standard (INT16) Ch.5*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
16B0:0 | AO RxPDO-Map Standard (INT16) Ch.5 | PDO Mapping RxPDO 177 | UINT8 | RO | 0x01 (1dec) |
16B0:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7040 (AO Outputs Ch.5), entry 0x11 (Value)) | UINT32 | RO | 0x7040:11, 16 |
*) EL4078 only
Index 16B2 AO RxPDO-Map Standard (Real32) Ch.5*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
16B2:0 | AO RxPDO-Map Standard (Real32) Ch.5 | PDO Mapping RxPDO 179 | UINT8 | RO | 0x01 (1dec) |
16B2:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7040 (AO Outputs Ch.5), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x7040:13, 32 |
*) EL4078 only
Index 16B3 AO RxPDO-Map Cycle Counter Ch.5*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
16B3:0 | AO RxPDO-Map Cycle Counter Ch.5 | PDO Mapping RxPDO 180 | UINT8 | RO | 0x01 (1dec) |
16B3:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7040 (AO Outputs Ch.5), entry 0x14 (Output Cycle Counter)) | UINT32 | RO | 0x7040:14, 16 |
*) EL4078 only
Index 16D4 AO RxPDO-Map Standard (INT16) Ch.6*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
16D4:0 | AO RxPDO-Map Standard (INT16) Ch.6 | PDO Mapping RxPDO 213 | UINT8 | RO | 0x01 (1dec) |
16D4:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7050 (AO Outputs Ch.6), entry 0x11 (Value)) | UINT32 | RO | 0x7050:11, 16 |
*) EL4078 only
Index 16D6 AO RxPDO-Map Standard (Real32) Ch.6*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
16D6:0 | AO RxPDO-Map Standard (Real32) Ch.6 | PDO Mapping RxPDO 215 | UINT8 | RO | 0x01 (1dec) |
16D6:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7050 (AO Outputs Ch.6), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x7050:13, 32 |
*) EL4078 only
Index 16D7 AO RxPDO-Map Cycle Counter Ch.6*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
16D7:0 | AO RxPDO-Map Cycle Counter Ch.6 | PDO Mapping RxPDO 216 | UINT8 | RO | 0x01 (1dec) |
16D7:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7050 (AO Outputs Ch.6), entry 0x14 (Output Cycle Counter)) | UINT32 | RO | 0x7050:14, 16 |
*) EL4078 only
Index 16F8 AO RxPDO-Map Standard (INT16) Ch.7*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
16F8:0 | AO RxPDO-Map Standard (INT16) Ch.7 | PDO Mapping RxPDO 249 | UINT8 | RO | 0x01 (1dec) |
16F8:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7060 (AO Outputs Ch.7), entry 0x11 (Value)) | UINT32 | RO | 0x7060:11, 16 |
*) EL4078 only
Index 16FA AO RxPDO-Map Standard (Real32) Ch.7*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
16FA:0 | AO RxPDO-Map Standard (Real32) Ch.7 | PDO Mapping RxPDO 251 | UINT8 | RO | 0x01 (1dec) |
16FA:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7060 (AO Outputs Ch.7), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x7060:13, 32 |
*) EL4078 only
Index 16FB AO RxPDO-Map Cycle Counter Ch.7*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
16FB:0 | AO RxPDO-Map Cycle Counter Ch.7 | PDO Mapping RxPDO 252 | UINT8 | RO | 0x01 (1dec) |
16FB:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7060 (AO Outputs Ch.7), entry 0x14 (Output Cycle Counter)) | UINT32 | RO | 0x7060:14, 16 |
*) EL4078 only
Index 171C AO RxPDO-Map Standard (INT16) Ch.8*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
171C:0 | AO RxPDO-Map Standard (INT16) Ch.8 | PDO Mapping RxPDO 285 | UINT8 | RO | 0x01 (1dec) |
171C:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7070 (AO Outputs Ch.8), entry 0x11 (Value)) | UINT32 | RO | 0x7070:11, 16 |
*) EL4078 only
Index 171E AO RxPDO-Map Standard (Real32) Ch.8*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
171E:0 | AO RxPDO-Map Standard (Real32) Ch.8 | PDO Mapping RxPDO 287 | UINT8 | RO | 0x01 (1dec) |
171E:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7070 (AO Outputs Ch.8), entry 0x13 (Value (Real32))) | UINT32 | RO | 0x7070:13, 32 |
*) EL4078 only
Index 171F AO RxPDO-Map Cycle Counter Ch.8*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
171F:0 | AO RxPDO-Map Cycle Counter Ch.8 | PDO Mapping RxPDO 288 | UINT8 | RO | 0x01 (1dec) |
171F:01 | SubIndex 001 | 1. PDO Mapping entry (object 0x7070 (AO Outputs Ch.8), entry 0x14 (Output Cycle Counter)) | UINT32 | RO | 0x7070:14, 16 |
*) EL4078 only
Index 1A20 AO TxPDO-Map Status Ch.1
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A20:0 | AO TxPDO-Map Status Ch.1 | PDO Mapping TxPDO 33 | UINT8 | RO | 0x08 (8dec) |
1A20:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A20:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6000 (AO Inputs Ch.1), entry 0x02 (Output Overload)) | UINT32 | RO | 0x6000:02, 1 |
1A20:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6000 (AO Inputs Ch.1), entry 0x03 (Underrange)) | UINT32 | RO | 0x6000:03, 1 |
1A20:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6000 (AO Inputs Ch.1), entry 0x04 (Overrange)) | UINT32 | RO | 0x6000:04, 1 |
1A20:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A20:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6000 (AO Inputs Ch.1), entry 0x06 (Warning)) | UINT32 | RO | 0x6000:06, 1 |
1A20:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6000 (AO Inputs Ch.1), entry 0x07 (Error)) | UINT32 | RO | 0x6000:07, 1 |
1A20:08 | SubIndex 008 | 8. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
Index 1A41 AO TxPDO-Map Status Ch.2
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A41:0 | AO TxPDO-Map Status Ch.2 | PDO Mapping TxPDO 66 | UINT8 | RO | 0x08 (8dec) |
1A41:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A41:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6010 (AO Inputs Ch.2), entry 0x02 (Output Overload)) | UINT32 | RO | 0x6010:02, 1 |
1A41:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6010 (AO Inputs Ch.2), entry 0x03 (Underrange)) | UINT32 | RO | 0x6010:03, 1 |
1A41:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6010 (AO Inputs Ch.2), entry 0x04 (Overrange)) | UINT32 | RO | 0x6010:04, 1 |
1A41:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A41:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6010 (AO Inputs Ch.2), entry 0x06 (Warning)) | UINT32 | RO | 0x6010:06, 1 |
1A41:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6010 (AO Inputs Ch.2), entry 0x07 (Error)) | UINT32 | RO | 0x6010:07, 1 |
1A41:08 | SubIndex 008 | 8. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
Index 1A62 AO TxPDO-Map Status Ch.3*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A62:0 | AO TxPDO-Map Status Ch.3 | PDO Mapping TxPDO 99 | UINT8 | RO | 0x08 (8dec) |
1A62:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A62:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6020 (AO Inputs Ch.3), entry 0x02 (Output Overload)) | UINT32 | RO | 0x6020:02, 1 |
1A62:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6020 (AO Inputs Ch.3), entry 0x03 (Underrange)) | UINT32 | RO | 0x6020:03, 1 |
1A62:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6020 (AO Inputs Ch.3), entry 0x04 (Overrange)) | UINT32 | RO | 0x6020:04, 1 |
1A62:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A62:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6020 (AO Inputs Ch.3), entry 0x06 (Warning)) | UINT32 | RO | 0x6020:06, 1 |
1A62:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6020 (AO Inputs Ch.3), entry 0x07 (Error)) | UINT32 | RO | 0x6020:07, 1 |
1A62:08 | SubIndex 008 | 8. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
*) EL4074, EL4078 only
Index 1A83 AO TxPDO-Map Status Ch.4*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1A83:0 | AO TxPDO-Map Status Ch.4 | PDO Mapping TxPDO 132 | UINT8 | RO | 0x08 (8dec) |
1A83:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A83:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6030 (AO Inputs Ch.4), entry 0x02 (Output Overload)) | UINT32 | RO | 0x6030:02, 1 |
1A83:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6030 (AO Inputs Ch.4), entry 0x03 (Underrange)) | UINT32 | RO | 0x6030:03, 1 |
1A83:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6030 (AO Inputs Ch.4), entry 0x04 (Overrange)) | UINT32 | RO | 0x6030:04, 1 |
1A83:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1A83:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6030 (AO Inputs Ch.4), entry 0x06 (Warning)) | UINT32 | RO | 0x6030:06, 1 |
1A83:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6030 (AO Inputs Ch.4), entry 0x07 (Error)) | UINT32 | RO | 0x6030:07, 1 |
1A83:08 | SubIndex 008 | 8. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
*) EL4074, EL4078 only
Index 1AA4 AO TxPDO-Map Status Ch.5*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1AA4:0 | AO TxPDO-Map Status Ch.5 | PDO Mapping TxPDO 165 | UINT8 | RO | 0x08 (8dec) |
1AA4:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1AA4:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6040 (AO Inputs Ch.5), entry 0x02 (Output Overload)) | UINT32 | RO | 0x6040:02, 1 |
1AA4:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6040 (AO Inputs Ch.5), entry 0x03 (Underrange)) | UINT32 | RO | 0x6040:03, 1 |
1AA4:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6040 (AO Inputs Ch.5), entry 0x04 (Overrange)) | UINT32 | RO | 0x6040:04, 1 |
1AA4:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1AA4:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6040 (AO Inputs Ch.5), entry 0x06 (Warning)) | UINT32 | RO | 0x6040:06, 1 |
1AA4:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6040 (AO Inputs Ch.5), entry 0x07 (Error)) | UINT32 | RO | 0x6040:07, 1 |
1AA4:08 | SubIndex 008 | 8. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
*) EL4078 only
Index 1AC5 AO TxPDO-Map Status Ch.6*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1AC5:0 | AO TxPDO-Map Status Ch.6 | PDO Mapping TxPDO 198 | UINT8 | RO | 0x08 (8dec) |
1AC5:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1AC5:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6050 (AO Inputs Ch.6), entry 0x02 (Output Overload)) | UINT32 | RO | 0x6050:02, 1 |
1AC5:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6050 (AO Inputs Ch.6), entry 0x03 (Underrange)) | UINT32 | RO | 0x6050:03, 1 |
1AC5:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6050 (AO Inputs Ch.6), entry 0x04 (Overrange)) | UINT32 | RO | 0x6050:04, 1 |
1AC5:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1AC5:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6050 (AO Inputs Ch.6), entry 0x06 (Warning)) | UINT32 | RO | 0x6050:06, 1 |
1AC5:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6050 (AO Inputs Ch.6), entry 0x07 (Error)) | UINT32 | RO | 0x6050:07, 1 |
1AC5:08 | SubIndex 008 | 8. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
*) EL4078 only
Index 1AE6 AO TxPDO-Map Status Ch.7*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1AE6:0 | AO TxPDO-Map Status Ch.7 | PDO Mapping TxPDO 231 | UINT8 | RO | 0x08 (8dec) |
1AE6:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1AE6:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6060 (AO Inputs Ch.7), entry 0x02 (Output Overload)) | UINT32 | RO | 0x6060:02, 1 |
1AE6:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6060 (AO Inputs Ch.7), entry 0x03 (Underrange)) | UINT32 | RO | 0x6060:03, 1 |
1AE6:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6060 (AO Inputs Ch.7), entry 0x04 (Overrange)) | UINT32 | RO | 0x6060:04, 1 |
1AE6:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1AE6:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6060 (AO Inputs Ch.9), entry 0x06 (Warning)) | UINT32 | RO | 0x6060:06, 1 |
1AE6:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6060 (AO Inputs Ch.7), entry 0x07 (Error)) | UINT32 | RO | 0x6060:07, 1 |
1AE6:08 | SubIndex 008 | 8. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
*) EL4078 only
Index 1B07 AO TxPDO-Map Status Ch.8*)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1B07:0 | AO TxPDO-Map Status Ch.8 | PDO Mapping TxPDO 264 | UINT8 | RO | 0x08 (8dec) |
1B07:01 | SubIndex 001 | 1. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1B07:02 | SubIndex 002 | 2. PDO Mapping entry (object 0x6070 (AO Inputs Ch.8), entry 0x02 (Output Overload)) | UINT32 | RO | 0x6070:02, 1 |
1B07:03 | SubIndex 003 | 3. PDO Mapping entry (object 0x6070 (AO Inputs Ch.8), entry 0x03 (Underrange)) | UINT32 | RO | 0x6070:03, 1 |
1B07:04 | SubIndex 004 | 4. PDO Mapping entry (object 0x6070 (AO Inputs Ch.8), entry 0x04 (Overrange)) | UINT32 | RO | 0x6070:04, 1 |
1B07:05 | SubIndex 005 | 5. PDO Mapping entry (1 bits align) | UINT32 | RO | 0x0000:00, 1 |
1B07:06 | SubIndex 006 | 6. PDO Mapping entry (object 0x6070 (AO Inputs Ch.8), entry 0x06 (Warning)) | UINT32 | RO | 0x6070:06, 1 |
1B07:07 | SubIndex 007 | 7. PDO Mapping entry (object 0x6070 (AO Inputs Ch.8), entry 0x07 (Error)) | UINT32 | RO | 0x6070:07, 1 |
1B07:08 | SubIndex 008 | 8. PDO Mapping entry (9 bits align) | UINT32 | RO | 0x0000:00, 9 |
*) EL4078 only
Index 1C00 Sync manager type
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
1C00:0 |
Sync manager type |
Using the sync managers |
UINT8 |
RO |
0x04 (4dec) |
|
1C00:01 |
SubIndex 001 |
Sync-Manager Type Channel 1: Mailbox Write |
UINT8 |
RO |
0x01 (1dec) |
|
1C00:02 |
SubIndex 002 |
Sync-Manager Type Channel 2: Mailbox Read |
UINT8 |
RO |
0x02 (2dec) |
|
1C00:03 |
SubIndex 003 |
Sync-Manager Type Channel 3: Process Data Write (Outputs) |
UINT8 |
RO |
0x03 (3dec) |
|
1C00:04 |
SubIndex 004 |
Sync-Manager Type Channel 4: Process Data Read (Inputs) |
UINT8 |
RO |
0x04 (4dec) |
Index 1C12 RxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C12:0 | RxPDO assign | PDO Assign Outputs | UINT8 | RW | 0x08 (8dec) |
1C12:01 | Subindex 001 | 1. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1622 (5666dec) |
1C12:02 | Subindex 002 | 2. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x1646 (5702dec) |
1C12:03 | Subindex 003 | 3. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x166A (5738dec) |
1C12:04 | Subindex 004 | 4. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x168E (5774dec) |
1C12:05 | Subindex 005 | 5. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16B2 (5810dec) |
1C12:06 | Subindex 006 | 6. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16D6 (5846dec) |
1C12:07 | Subindex 007 | 7. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x16FA (5882dec) |
1C12:08 | Subindex 008 | 8. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x171E (5918dec) |
1C12:09 | Subindex 009 | 9. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:0A | Subindex 010 | 10. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:0B | Subindex 011 | 11. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:0C | Subindex 012 | 12. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:0D | Subindex 013 | 13. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:0E | Subindex 014 | 14. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:0F | Subindex 015 | 15. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
1C12:10 | Subindex 016 | 16. allocated RxPDO (contains the index of the associated RxPDO mapping object) | UINT16 | RW | 0x0000 (0dec) |
Index 1C13 TxPDO assign
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C13:0 | TxPDO assign | PDO Assign Inputs | UINT8 | RW | 0x08 (8dec) |
1C13:01 | Subindex 001 | 1. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A20 (6688dec) |
1C13:02 | Subindex 002 | 2. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A41 (6721dec) |
1C13:03 | Subindex 003 | 3. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A62 (6754dec) |
1C13:04 | Subindex 004 | 4. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1A83 (6787dec) |
1C13:05 | Subindex 005 | 5. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1AA4 (6820dec) |
1C13:06 | Subindex 006 | 6. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1AC5 (6853dec) |
1C13:07 | Subindex 007 | 7. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1AE6 (6886dec) |
1C13:08 | Subindex 008 | 8. allocated TxPDO (contains the index of the associated TxPDO mapping object) | UINT16 | RW | 0x1B07 (6919dec) |
Index 1C32 SM output parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C32:0 | SM output parameter | Synchronization parameters for the outputs | UINT8 | RO | 0x20 (32dec) |
1C32:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0001 (1dec) |
1C32:02 | Cycle time | Cycle time (in ns):
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C32:03 | Shift time | Time between SYNC0 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:04 | Sync modes supported | Sync modes supported:
| UINT16 | RO | 0x0002 (2dec) |
1C32:05 | Minimum cycle time | Minimum cycle time (in ns) | UINT32 | RO | 0x000F4240 (1000000dec) |
1C32:06 | Calc and copy time | Minimum time between SYNC0 and SYNC1 event (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:09 | Maximum delay time | Time between SYNC1 event and output of the outputs (in ns, DC mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C32:0B | SM event missed counter | Number of missed SM events in OPERATIONAL (DC Mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:0C | Cycle exceeded counter | Number of occasions the cycle time was exceeded in OPERATIONAL (cycle was not completed in time or the next cycle began too early) | UINT16 | RO | 0x0000 (0dec) |
1C32:0D | Shift too short counter | Number of intervals between SYNC0 and SYNC1 events that are too short (DC Mode only) | UINT16 | RO | 0x0000 (0dec) |
1C32:20 | Sync error | The synchronization was not correct in the last cycle (outputs were output too late; DC Mode only) | BOOLEAN | RO | 0x00 (0dec) |
Index 1C33 SM input parameter
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
1C33:0 | SM input parameter | Synchronization parameters for the inputs | UINT8 | RO | 0x20 (32dec) |
1C33:01 | Sync mode | Current synchronization mode:
| UINT16 | RW | 0x0022 (34dec) |
1C33:02 | Cycle time |
| UINT32 | RW | 0x000F4240 (1000000dec) |
1C33:03 | Shift time | Time between SYNC0 event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:04 | Sync modes supported | Sync modes supported:
| UINT16 | RO | 0x0002 (2dec) |
1C33:05 | Minimum cycle time | as 1C32:05 | UINT32 | RO | 0x000F4240 (1000000dec) |
1C33:06 | Calc and copy time | Time between reading of the inputs and the inputs being available for the master (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:07 | Minimum delay time |
| UINT32 | RO | 0x00000000 (0dec) |
1C33:09 | Maximum delay time | Time between SYNC1 event and reading of the inputs (in ns, DC Mode only) | UINT32 | RO | 0x00000000 (0dec) |
1C33:0B | SM event missed counter | as 1C32:11 | UINT16 | RO | 0x0000 (0dec) |
1C33:0C | Cycle exceeded counter | as 1C32:12 | UINT16 | RO | 0x0000 (0dec) |
1C33:0D | Shift too short counter | as 1C32:13 | UINT16 | RO | 0x0000 (0dec) |
1C33:20 | Sync error | as 1C32:32 | BOOLEAN | RO | 0x00 (0dec) |
Index F008 Code word
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
F008:0 |
Code word |
Code word (currently reserved) |
UINT32 |
RW |
0x00000000 (0dec) |
Index F009 Password protection
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F009:0 | Password protection | Password protection user calibration | UINT32 | RW | 0x00000000 (0dec) |
Index F081 Download revision
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F081:0 | Download revision | Max. Subindex | UINT8 | RO | 0x01 (1dec) |
F081:01 | Download revision | The subindex 0xF081:01 (Download revision) describes the revision level of the module. | UINT32 | RW | 0x00000000 (0dec) |