EL4078
Fig.11: EL4078 LED and connectionLED | Color | Meaning | |
|---|---|---|---|
RUN | green | These LEDs indicate the terminal's operating state: | |
off | State of the EtherCAT State Machine: INIT = initialization of the terminal | ||
flashing | State of the EtherCAT State Machine: PREOP = function for mailbox communication and different default settings set | ||
Single flash | State of the EtherCAT State Machine: SAFEOP = verification of the Sync Manager channels and the distributed clocks. | ||
on | State of the EtherCAT State Machine: OP = normal operating state; mailbox and process data communication is possible | ||
flickering | State of the EtherCAT State Machine: BOOTSTRAP = function for Firmware updates of the terminal | ||
ERROR | red | - Analog output overload: | |
Notice | |
Cable lengths > 30 m For longer cable lengths > 30 m, suitable overvoltage protection must be provided (e.g. EL9540-0010) if corresponding interference could affect the signal cable. |
EL4078 connection
Terminal point | No. | Description | Internally connected with connection | Max. current carrying capacity *) |
|---|---|---|---|---|
Ch1 output | 1 | Voltage/current output, channel 1 | - | overload protected |
Ch2 output | 2 | Voltage/current output, channel 2 | - | overload protected |
Ch3 output | 2 | Voltage/current output, channel 3 | - | overload protected |
Ch4 output | 2 | Voltage/current output, channel 4 | - | overload protected |
Ch5 output | 5 | Voltage/current output, channel 5 | - | overload protected |
Ch6 output | 6 | Voltage/current output, channel 6 | - | overload protected |
Ch7 output | 7 | Voltage/current output, channel 7 | - | overload protected |
Ch8 output | 8 | Voltage/current output, channel 8 | - | overload protected |
GND | 9 | Analog ground (reference potential for Ch1...Ch8) | 10, 11, 12, 13, 14, 15, 16 | 100 mA **) |
GND | 10 | Analog ground (reference potential for Ch1...Ch8) | 9, 11, 12, 13, 14, 15, 16 | 100 mA **) |
GND | 11 | Analog ground (reference potential for Ch1...Ch8) | 9, 10, 12, 13, 14, 15, 16 | 100 mA **) |
GND | 12 | Analog ground (reference potential for Ch1...Ch8) | 9, 10, 11, 13, 14, 15, 16 | 100 mA **) |
GND | 13 | Analog ground (reference potential for Ch1...Ch8) | 9, 10, 11, 12, 14, 15, 16 | 100 mA **) |
GND | 14 | Analog ground (reference potential for Ch1...Ch8) | 9, 10, 11, 12, 13, 15, 16 | 100 mA **) |
GND | 15 | Analog ground (reference potential for Ch1...Ch8) | 9, 10, 11, 12, 13, 14, 16 | 100 mA **) |
GND | 16 | Analog ground (reference potential for Ch1...Ch8) | 9, 10, 11, 12, 13, 14, 15 | 100 mA **) |
*) Constant current; short-term higher currents are to be avoided and can cause thermal overload (damage)
**) The "GND" potential is internally coupled to the "0V" potential, but is subject to a reduced current carrying capacity
Voltage output 0...10 V / -10...+10 V
Fig.12: Connection example EL4078, voltage output, 2-wire- 2-wire: 2-pin voltage output
Current output -20 / 0 / +4…+20 mA
Fig.13: Connection example EL4078, current output, 2-wire- 2-wire: 2-pin current output