Extent of process data in delivery state
Process data
The scope of the offered process data and the assignment of the SyncManagers in delivery state can be viewed via the “Process data” tab (see Fig. Process data tab SM0+SM1+SM2, EL37x2).
Fig.172: Process data tab SM0, EL37x2
Fig.173: Process data tab SM1, EL37x2
Fig.174: Process data tab SM2, EL37x2Sync Manager (SM)
To configure the process data, select the required Sync Manager in the “Sync Manager” field at the top left (Fig. Process data tab SM0+SM1+SM2, EL37x2) (only SM2 is editable). The process data assigned to this Sync Manager can then be switched on or off in the “PDO Assignment” box underneath (index 0x1B10). Restarting the EtherCAT system, or reloading the configuration in configuration mode (F4), causes the EtherCAT communication to restart, and the process data is transferred from the terminal.
|
SM0, PDO Assignment 0x1C10 | ||||
|---|---|---|---|---|
|
Index |
Index of excluded PDOs |
Size (byte.bit) |
Name |
PDO content |
|
0x1B00 |
- |
2.0 |
Ch 1 |
Index 0x6800:01 - Ch 1 CycleCount |
|
0x1A00 |
- |
2.0 |
Ch 1 Sample 0 |
Index 0x6000:01 - Ch 1 Value |
|
SM1, PDO Assignment 0x1C11 | ||||
|---|---|---|---|---|
|
Index |
Index of excluded PDOs |
Size (byte.bit) |
Name |
PDO content |
|
0x1B01 |
- |
2.0 |
Ch 2 |
Index 0x6800:01 - Ch 2 CycleCount |
|
0x1A80 |
- |
2.0 |
Ch 2 Sample 0 |
Index 0x6000:01 - Ch 2 Value |
|
SM2, PDO assignment 0x1C12 | ||||
|---|---|---|---|---|
|
Index |
Index of excluded PDOs |
Size (byte.bit) |
Name |
PDO content |
|
0x1B10 |
- |
4.0 |
Ch 2 |
Index 0x1D09:98:01 - StartNextTimeLatch |
Table 2: PDO assignment of sync managers