EL3742 - Technical data
Technical data | EL3742 |
---|---|
Number of inputs | 2 |
Signal voltage | 0…20 mA |
Max. sampling rate | max. 10 µs/100 ksps (per channel) |
Oversampling factor | n = integer multiple of the EtherCAT cycle time, 1..100 |
Input signal bandwidth | 0 ... 30 kHz (recommended) |
Distributed clock precision | < 100 ns |
Internal resistance | 85 Ω typ. + diode voltage |
Common-mode voltage UCM | max. ±10 V |
Resolution | 16-bit |
Sampling type | simultaneous |
Ground reference | Differential |
Conversion time | ~ 10 µs |
Measuring error | < ± 0.3% (at 25 °C ... +55°C, |
Electrical isolation | 500 V (E-bus/field voltage) |
Power supply for the electronics | via the E-bus |
Current consumption via E-bus | typ. 200 mA |
Bit width in process image | Input: n x 2 x 16 bit data, if necessary 2 x 16 bit CycleCounter, if necessary 4 bytes StartNextLatchTime |
Configuration | via TwinCAT System Manager |
Weight | approx. 60 g |
Permissible ambient temperature range during operation | -25 °C ... +60 °C (extended temperature range) |
Permissible ambient temperature range during storage | -40 °C ... +85 °C |
Permissible relative air humidity | 95 %, no condensation |
Dimensions (W x H x D) | approx. 15 mm x 100 mm x 70 mm (width aligned: 12 mm) |
on 35 mm mounting rail, conforms to EN 60715 | |
Enhanced mechanical load capacity | yes, see also Installation instructions for enhanced mechanical load capacity |
Vibration / shock resistance | conforms to EN 60068-2-6 / EN 60068-2-27 |
EMC immunity / emission | conforms to EN 61000-6-2 / EN 61000-6-4 |
Protection rating | IP20 |
Installation position | variable |
Identification / approval*) |
*) Real applicable approvals/markings see type plate on the side (product marking).
Ex markings
Standard | Marking |
---|---|
ATEX | II 3 G Ex nA IIC T4 Gc |
IECEx | Ex nA IIC T4 Gc |