Documentation issue status

Version

Comment

4.0

  • Sample program amended
  • Update chapter "Technical data"
  • Structural update
  • Update revision status

3.9

  • Update chapter "Technical data"
  • Structural update
  • Update revision status

3.8

  • Update chapter "Technical data"
  • Chapter "Commissioning": subchapter "Basics on signal isolators, barriers" inserted
  • Update chapter "Configuration of 0/4..20 mA differential inputs"
  • Structural update
  • Update revision status

3.7

  • Update Technical data
  • Structural update
  • Update revision status

3.6

  • EL3702-0015 amended
  • Structural update
  • Update revision status

3.5

  • Update chapter "Sample programs"
  • Structural update

3.4

  • Update Technical data
  • Note on ESD protection added
  • Chapter "ATEX – special conditions" replaced by chapter "ATEX – special conditions (extended temperature range)"
  • Update chapter "Notes on analog specifications"
  • Update revision status

3.3

  • Update chapter "Product overview"
  • Chapter "Notes on analog specifications" added

3.2

  • Update chapter "Notes on the documentation"
  • Update Technical data
  • Chapter "TwinCAT Quick Start" inserted
  • Update revision status

3.1

  • Chapter "Oversampling terminals and TwinCAT Scope" amended

3.0

  • Migration

0.1 - 2.0

*archived*