Configuration data
Index 80p0 AI Settings (for p = 0...5, corresponding to channel 1...6)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80p0:0 | AI Settings | Maximum subindex | UINT8 | RO | > 24 < |
80p0:07 | Enable limit | Limit 1 enabled | BOOLEAN | RW | FALSE |
80p0:0A | Enable user calibration | Enabling of the user calibration | BOOLEAN | RW | FALSE |
80p0:0B | Enable vendor calibration | Enabling of the vendor calibration | BOOLEAN | RW | TRUE |
80p0:13 | Limit 1 | First limit value for setting the status bits | INT16 | RW | 0dec |
80p0:14 | Limit 2 | Second limit value for setting the status bits | INT16 | RW | 0dec |
80p0:17 | User calibration offset | User calibration offset | INT16 | RW | 0dec |
80p0:18 | User calibration gain | User calibration gain | INT16 | RW | 16384dec |
Index F80D AI Device Settings
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
F80D:0 | AI Device Settings | Maximum subindex | UINT8 | RO | > 18 < |
F80D:11 | Current range | 100: 500: 600: Dynamic 0 – fast switching 601: Dynamic 1 602: Dynamic 2 603: Dynamic 3 – inert switching | INT16 | RW | 1 A (100) |
F80D:12 | DCTimeStampShift | Distributed Clocks Time Stamp Shift | INT16 | RW | 0 |
Index 80pF AI Vendor data (for p = 0...5, corresponding to channel 1...6)
Index (hex) | Name | Meaning | Data type | Flags | Default |
|---|---|---|---|---|---|
80pF:0 | AI Vendor data | Maximum subindex | UINT8 | RO | > 9 < |
80pF:01 | Calibration offset | Offset (vendor calibration) voltage | INT16 | RW | 0 |
80pF:02 | Calibration gain | Gain (vendor calibration) voltage | INT16 | RW | 16384 |
80pF:03 | Calibration phase offset | reserved | INT16 | RW | 0 |
80pF:04 | Calibration offset range 1 | reserved | INT16 | RW | 0 |
80pF:05 | Calibration gain range 1 | reserved | INT16 | RW | 16384 |
80pF:06 | Calibration phase offset range 1 | reserved | INT16 | RW | 0 |
80pF:07 | Calibration offset range 2 | Offset Range 2 (Herstellerabgleich) | INT16 | RW | 0 |
80pF:08 | Calibration gain range 2 | Gain Range 2 (Herstellerabgleich) | INT16 | RW | 16384 |
80pF:09 | Calibration phase offset range 2 | reserved | INT16 | RW | 0 |