Input data
Index 60p0 AI Inputs (for p = 0...5, corresponding to channel 1...6)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
60p0:0 |
Status |
Maximum subindex |
UINT8 |
RO |
> 16 < |
|
60p0:01 |
Underrange |
Value below measuring range. |
BOOLEAN |
RO |
FALSE |
|
60p0:02 |
Overrange |
Measuring range exceeded. |
BOOLEAN |
RO |
FALSE |
|
60p0:03 |
Limit 1 |
Limit value monitoring Limit 1 |
BIT2 |
RO |
0x00 (0dec) |
|
60p0:05 |
Limit 2 |
Limit value monitoring Limit 2 |
BIT2 |
RO |
0x00 (0dec) |
|
60p0:07 |
Error |
The error bit is set if the data is invalid (over-range, under-range) |
BOOLEAN |
RO |
FALSE |
|
60p0:0E |
Sync error |
The Sync error bit is only required for DC mode. It indicates whether a synchronization error has occurred during the previous cycle. |
BOOLEAN |
RO |
FALSE |
|
60p0:0F |
TxPDO State |
Validity of the data of the associated TxPDO (0 = valid, 1 = invalid). |
BOOLEAN |
RO |
FALSE |
|
60p0:10 |
TxPDO Toggle |
The TxPDO toggle is toggled by the slave when the data of the associated TxPDO is updated. |
BOOLEAN |
RO |
FALSE |
Index 60p2 Samples (for p = 0...5, corresponding to channel 1...6)
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
60p2:0 |
Samples |
Maximum subindex |
UINT8 |
RO |
> 100 < |
|
60p2:01 |
Subindex 001 |
Sample 001 |
BOOLEAN |
RO |
0 |
|
... |
... |
... |
.. |
... |
... |
|
60p2:64 |
Subindex 100 |
Sample 100 |
BOOLEAN |
RO |
0 |
Index 6060 NextSync1 Time
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
6060:0 |
Next Sync1 Time |
Max. subindex |
UINT8 |
RO |
> 1 < |
|
6060:01 |
see Process data |
UINT64 |
RO |
00 00 00 00 00 00 00 00 |
Index 6061 Sample Count
|
Index (hex) |
Name |
Meaning |
Data type |
Flags |
Default |
|---|---|---|---|---|---|
|
6061:0 |
Sample Count |
Max. Subindex |
UINT8 |
RO |
> 1 < |
|
6061:01 |
see Process data |
UINT16 |
RO |
0x6061:01, 16 |