Firmware compatibility
Beckhoff EtherCAT devices are delivered with the latest available firmware version. Compatibility of firmware and hardware is mandatory; not every combination ensures compatibility. The overview below shows the hardware versions on which a firmware can be operated.
Note
- It is recommended to use the newest possible firmware for the respective hardware
- Beckhoff is not under any obligation to provide customers with free firmware updates for delivered products.
Notice | |
Risk of damage to the device! Pay attention to the instructions for firmware updates on the separate page. |
EL3773 | |||
---|---|---|---|
Hardware (HW) | Firmware (FW) | Revision no. | Release date |
00 | 01 | EL3773-0000-0002 | 2011/08 |
01 - 06* | 02 | EL3773-0000-0017 | 2012/09 |
03 | EL3773-0000-0018 | 2012/10 | |
04 |
| 2013/08 | |
05 |
| 2013/08 | |
06 | EL3773-0000-0019 | 2013/09 | |
07 |
| 2014/12 | |
08 |
| 2015/09 | |
09 | EL3773-0000-0020 | 2016/05 | |
EL3773-0000-0021 | 2024/01 | ||
10* |
| 2024/01 |
*) This is the current compatible firmware/hardware version at the time of the preparing this documentation. Check on the Beckhoff web page whether more up-to-date documentation is available. |
Note on EL3773 firmware update
![]() | Secondary voltage necessary for firmware updates In order to change the firmware of the EL3773, the permissible operating voltages must be applied both to the fieldbus side (E-Bus) and to the load side (power contacts), otherwise the terminal remains in INIT_ERROR or cannot be switched to BOOTSTRAP mode. |